Resources
Filter by
Driving AC-DC power supply efficiency even higher
Reducing the size and improving the efficiency of AC-DC power supplies
Powering communications in harsh environments
Power supplies for harsh, remote environments bring many design issues.
Digital signals & controls are in increasing demand
Our Technical Directors expert view.
IEC60601 - understanding the changes from 2nd to 3rd edition
Outlining the changes to the medical industry standard.
Features & benefits of proportional & regulated high voltage converters
Our Vice President of High Voltage products describes the features and benefits of proportional and regulated high volta...
150W & 200W approved external PSUs for industrial, IT & healthcare applications
External power supplies that are intended for modern medical applications, including safety approvals for home-based hea...
Rugged wide-range input 6/10W power modules for industrial and ITE applications
Two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation.
The impact of source resistance on high voltage converters
Expert design engineer explains the impact of source resistance on high voltage converters.
Analog vs digital – the power struggle continues!
If you are a power supply design engineer or an EE or ASE that selects power solutions for your end system, then there i...
High Voltage/High Power Selector Guide
Featuring models with output voltages up to 500kVDC and output power ratings up to 200kW. Full specifications can be fou...
500W-650W AC-DC power supplies for medical devices including BF applications
New ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC perf...
Overcoming patient leakage current issues
Understand patient leakage current for medical power supplies and several ways of reducing and controlling this leakage...