News

Rugged wide-range input 6/10W power modules for industrial and ITE applications

Technology Industrial DC-DC Converters

Share

XP Power today introduced two new series of wide input range chassis and DIN rail mount DC-DC converters that offer simple and rapid installation into a wide variety of industrial and ITE applications.

The DTE06 and DTE10 DC-DC converters provide 6W and 10W of power and offer a 4:1 input range, giving a wide tolerance for fluctuating supplies. With nominal inputs of 12/24VDC and 24/48VDC the series cover inputs between 9.0VDC and 75.0VDC.

The devices are supplied fully potted in chassis mount format with screw terminals for simple, time saving mounting and connection. A DIN rail mount is optionally available for use in control cabinets and household consumer units. A power good LED indicator provides at-a-glance confirmation of correct operation. All of the DC-DC converters are IEC/UL/cUL 62368-1 safety approved and offer 3.0kVDC isolation between the supply and load. They also comply with EN55032 Class A emissions with no external components, meaning that no additional filtering is required for EMC compliance.

The device itself and the equipment that it is powering benefit from a range of safety features including input undervoltage, short circuit and overload protection. A convenient remote on/off feature allows the DC-DC converters to be easily controlled. The rugged and competitively priced DTE06 and DTE10 series operate over a -40°C to +105°C temperature range, and deliver full rated power at temperatures up to +80°C.

The DTE06 & DTE10 series are available from Mouser, Digi-Key, element14, Farnell, RS Components, approved regional distributors, or direct from XP Power and offer a 3-year warranty.

More Info - DTE06 Series

More Info - DTE10 Series