Videos

Efficient GCS150-250 series of power supplies

Healthcare Technology Industrial AC-DC Power Supplies

Share

The GCS series has been designed to maximise efficiency while minimising no-load input power.

This industry-standard 3" x 5" package achieves EN55011/22 level B emissions whilst maintaining very low earth leakage making them suitable for a wide range of 1U and other industrial & medical applications.

This single output series features minimal excess heat generation as efficiencies reach 94%.