High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
MK1N75L | 75 W | 0 to 1 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX1N25.0 | 25 kW | 0 to 1 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX1R25.0 | 25 kW | 0 to 1 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ1P300 | 300 W | 0 to 1 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
EJ1R600 | 600 W | 0 to 1 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ1N300 | 300 W | 0 to 1 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH1R16.0 | 16 kW | 0 to 1 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
EV1.2F2.4 | 3 kW | 0 to 1.25 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
FL1250F1.2 | 1.5 kW | 0 to 1.25 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
ET1.5R1300 | 2 kW | 0 to 1.5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EV1.5F2.0 | 3 kW | 0 to 1.5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY1.5R800 | 1.2 kW | 0 to 1.5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH1.5R3.3 | 5 kW | 0 to 1.5 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ1.5P80 | 120 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH1.5R5.3 | 8 kW | 0 to 1.5 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ1.5N80 | 120 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ1.5R80 | 120 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FL1500F1.0 | 1.5 kW | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR1.5P200 | 300 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ1.5P6.7 | 10 kW | 0 to 1.5 kV | Three Phase | 5U |
![]() |
![]() |