AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number

Your search contains configurable products

Configurable Products Selector

LP & LP-MD

LP & LP-MD

250W - 450W

  • 250-450 W Configurable for Fast Time to Market
  • Industrial/IT & Medical Approvals
  • All Outputs Isolated
  • Low Profile 1U Applications
  • Wide Voltage Adjustment Range
  • SEMI F47 Certified
  • 3 Year Warranty
More info
fleXPower

fleXPower

600W - 2500W

  • 400-2500 W Configurable for Fast Time to Market
  • SEMI F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C Operation
  • Extra Power Available at High Line
  • Fan Speed Control
  • 3 Year Warranty
More info
nanofleX

nanofleX

800W - 1200W

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • PMBus Digital Interface
  • Graphical User Interface (GU1)
  • Optional Reverse Air Fans with No Load Derating
  • 3 Year Warranty
More info
fleXPower-XTL15

fleXPower-XTL15

1500W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XT16

fleXPower-XT16

1600W

  • 1500 to 3000W
  • 3 Phase 342 - 528 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info
fleXPower-XTL30

fleXPower-XTL30

3000W

  • 1500 to 3000W
  • 3 Phase 180 - 264 VAC Input
  • Semi F47 Compliant
  • Flexible Series & Parallel Capability
  • -20 °C to +70 °C Operation
  • Optional Fan Speed Control
  • Reverse Air Option - No Derating
  • 3 Year Warranty
More info

Your search contains configurable products

Configurable Products Selector

Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
LP & LP-MD LP P3 250 W Single Phase Configurable Configurable
LP & LP-MD LP-MD M3 250 W Single Phase Configurable Configurable
LP & LP-MD LP P4 350 W Single Phase Configurable Configurable
LP & LP-MD LP-MD M4 350 W Single Phase Configurable Configurable
LP & LP-MD LP P5 450 W Single Phase Configurable Configurable
LP & LP-MD LP-MD M5 450 W Single Phase Configurable Configurable
fleXPower fleXPower X4-XM4 600 W Single Phase Configurable Configurable
fleXPower fleXPower X5-XM5 700 W Single Phase Configurable Configurable
nanofleX nanofleX 115/230VAC 800 W Single Phase Configurable Configurable
fleXPower fleXPower X7-XM7 900 W Single Phase Configurable Configurable
fleXPower fleXPower X9-XM9 1100 W Single Phase Configurable Configurable
fleXPower fleXPower X10-XM10 1200 W Single Phase Configurable Configurable
nanofleX nanofleX 230VAC 1200 W Single Phase Configurable Configurable
fleXPower-XTL15 fleXPower-XTL15 1500 W Three Phase Configurable Configurable
fleXPower-XT16 fleXPower-XT16 1600 W Three Phase Configurable Configurable
fleXPower fleXPower X15-XM15 2500 W Single Phase Configurable Configurable
fleXPower-XTL30 fleXPower-XTL30 3000 W Three Phase Configurable Configurable