1. Jul26

    Posted on Wednesday, July 26, 2017

    Miniature PCB Mount 5 W AC-DC power supply meets international medical safety standards

    The EME05 series of ultra-compact, single output, 5 Watt AC-DC power supplies are believed to be one of the smallest 5 Watt AC-DC supplies, with full international medical safety approvals, on the market. It is available, as standard, in either an encapsulated or open frame...

    Read more

    Tags: AC-DC Converter | View count: (3364)

  2. May11

    Posted on Thursday, May 11, 2017

    Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package

    The EPL225 series of high efficiency, open frame, AC-DC power supplies are approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12 VDC / 0.5 A fan...

    Read more

    Tags: AC-DC Converter | View count: (86)