1. Sep29

    1 - 6 Watt DC-DC converters for surface mount applications now available

    Posted on Thursday, September 29, 2016

    ISB-C-X

    XP Power today announced three high performance ranges of surface mount (SMD) DC-DC converters rated at 1, 3 and 6 Watts of output power with single and dual outputs.

    Read more

    Tags: Surface Mount, DC-DC, SMD | View count: (6170)

  2. Feb9

    Latest SMD DC-DC Converters offer increased efficiency, isolation and temperature range

    Posted on Monday, February 9, 2015

    ISx

    XP Power announces six new series of high performance isolated DC-DC converters in industry standard SMD packages. Offered in single and dual output versions the compact ‘next generation’ devices are available in power ranges from 0.25 to 3 Watts. They have a higher...

    Read more

    Tags: High Efficiency, DC-DC Converter, Single Output, Dual Output, Surface Mount | View count: (4719)