1. Jun29

    Half brick 150 Watt DC-DC converters offer ultra wide 8:1 input range

    Posted on Thursday, June 29, 2017

    QSB150W

    XP Power today announced the QSB150 series of 150 Watt half brick DC-DC converters aimed at a wide range of applications where an ultra-wide input range are required. Conforming to the industry standard half brick footprint of 61.5 x 57.9 x 12.7 mm (2.40 x 2.28 x 0.50 inches), and...

    Read more

    Tags: Single Output, Baseplate-cooled, DC-DC | View count: (1631)

  2. Jun13

    XP Power launches low profile 225 Watt power supply in compact 3”x5” U-channel format

    Posted on Tuesday, June 13, 2017

    UCP225

    XP Power has announced the UCP225 series of high power density, very low profile 225W AC/DC power supplies with both industrial and medical safety approvals in a small U-channel footprint.

    Read more

    Tags: Low Profile, High Power Density, AC-DC Power, AC-DC, U-Channel | View count: (2608)

  3. May18

    XP Power delivers wide input 6W and 8W DC-DC Converters in an ultra-compact DIP-16 package

    Posted on Thursday, May 18, 2017

    JWE

    XP Power today announced two new series of fully isolated DC-DC converters in an ultra-compact DIP-16 package, offering a very high power density of up to 50W/in3. With two ultra-wide input voltage ranges, they are ideal for any application that requires through-hole mount DC-DC...

    Read more

    Tags: | View count: (4234)

  4. Apr20

    Ultra slim DIN rail power supplies target industrial applications

    Posted on Thursday, April 20, 2017

    DPC

    XP Power today announced the DPC series of highly efficient ultra slim DIN rail AC-DC power supplies. Available in 30, 50 and 70 Watt single output models, they all accept the universal input range from 90 to 264 VAC without the need for any input selector switches. Taking up...

    Read more

    Tags: DIN Rail, High Efficiency, Green Power, AC-DC Power | View count: (4478)

  5. Mar23

    Industry’s smallest regulated and isolated 9 W DC-DC converters offer 4:1 input range

    Posted on Thursday, March 23, 2017

    ITZ09

    XP Power today announced the ITZ series of compact regulated 9 Watt DC-DC converters. Believed to be the industry’s smallest 9 W DC-DC converters, the units accommodate an ultra-wide 4:1 input and are available with single and dual outputs. Packaged in an ultra-compact metal...

    Read more

    Tags: Single Output, Dual Output, Through-hole Mount, DC-DC | View count: (4970)

  6. Jan24

    XP Power’s 18-36 W desktop power supplies meet latest level VI and CoC Tier 2 energy standards

    Posted on Tuesday, January 24, 2017

    VET

    XP Power today announced four new series of external/desktop power supplies that meet the latest level VI and CoC Tier 2 green standards. The single output power supplies are perfect for customers requiring a low power, external, 18, 24, 30 or 36W power source for their new designs...

    Read more

    Tags: Industrial, Green Power, AC-DC Power, External/Desktop | View count: (6566)