3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

Posted on 24 Jan 2017

The JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications. Available with single and dual outputs, the 3 Watt JHL03, the 6 Watt JHL06 and the 15 Watt JHM15, are all packaged in industry-standard format cases. Their size is model dependant, ranging from an industry standard DIP-24 for the JHL03 and JHL06 through to 40.6 x 25.4 x 10.2 mm for the JHM15 series.

0 1091 1/1/2017 1/31/2017 -1 Blog