Understanding Isolation Ratings in High Voltage Power Supplies

Posted on 25 Oct 2016
Isolation_ratings.jpg

My 10 kV power supply has an isolation rating of only 3500V, why is that?”  This is a common initial reaction when reviewing the data sheet of a high voltage power supply.  This note intends to explain why.


Smallest 400 Watt convection cooled power supply for medical and industrial applications

Posted on 04 Oct 2016

The CCL400 series of highly efficient convection cooled 400 Watt AC-DC power supplies have a typical efficiency up to 94% and a flat efficiency curve over virtually the entire load range & does not require any forced air cooling. With little heat generated due to the high efficiency, the components within the CCL400 run at lower temperatures, leading to increased reliability and service life.

Tags:
0 1091 10/1/2016 10/31/2016 -1 Blog