High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
F10CT | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F05H | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-12 | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-15 | 10 W | 23 to 500 V | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-24 | 10 W | 15 to 500 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-28 | 10 W | 13 to 500 V | 0.7 to 28 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS10CT-12 | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS10CT-24 | 10 W | 15 to 500 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-12B | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-24B | 10 W | 15 to 500 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-28B | 10 W | 13 to 500 V | 0.7 to 28 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G05 | 1.5 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH05N-12 | 1.5 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH05N-5 | 1.5 W | 70 to 500 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH05P-12 | 1.5 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH05P-5 | 1.5 W | 70 to 500 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
GP05 | 1 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
C05 | 1 W | 0 to 500 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C05N | 1 W | 0 to 500 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
CA05N-5 | 1 W | 0 to 500 V | 4.75 to 5.25 VDC | Regulated |
![]() |
![]() |
![]() |