High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
F02 | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F04CT | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F02RH | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F04CTH | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-12 | 10 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-24 | 10 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS02-24BT | 10 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G02 | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G04CTR | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02N-12 | 1.5 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02N-5 | 1.5 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02P-24 | 1.5 W | 6 to 200 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
AH02P-5 | 1.5 W | 28 to 200 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
GP02 | 1 W | 12 to 200 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
HRL3024S200N | 30 W | 0 to 200 V | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
HRL3024S200P | 30 W | 0 to 200 V | 22 to 30 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C02 | 1 W | 0 to 200 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
C02N | 1 W | 0 to 200 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
CA02N-5 | 1 W | 0 to 200 V | 4.75 to 5.25 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
CA02P-5 | 1 W | 0 to 200 V | 4.75 to 5.25 VDC | Regulated |
![]() |
![]() |
![]() |