High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
F101R | 10 W | 0.467 to 10 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
CB101 | 1 W | 0 to 10 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
CB101N | 1 W | 0 to 10 kV | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
E101 | 2 W | 0.467 to 10 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F121 | 10 W | 0.56 to 12 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
DX120R | 1.5 W | 1.8 to 12 kV | 11.4 to 13.2 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E121 | 2 W | 0.56 to 12 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E121RAB | 2 W | 0.56 to 12 kV | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
DX150N | 1.5 W | 2.5 to 15 kV | 11.4 to 13.2 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
DX200 | 1.5 W | 3 to 20 kV | 11.4 to 13.2 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
DX250 | 1.5 W | 4 to 25 kV | 11.4 to 13.2 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
DX250-24 | 1.5 W | 10 to 25 kV | 22.8 to 26.4 VDC | Proportional |
![]() |
![]() |
![]() |