AG AG12N-5 1 W 168 to 1200 V 0.7 to 5 VDC Proportional
AG AG12P-5 1 W 168 to 1200 V 0.7 to 5 VDC Proportional
AG AG30N-12 1 W 175 to 3000 V 0.7 to 12 VDC Proportional
AG AG30P-12 1 W 175 to 3000 V 0.7 to 12 VDC Proportional
AG AG15N-5 1 W 210 to 1500 V 0.7 to 5 VDC Proportional
AG AG15P-5 1 W 210 to 1500 V 0.7 to 5 VDC Proportional
AG AG20N-5 1 W 280 to 2000 V 0.7 to 5 VDC Proportional
AG AG20P-5 1 W 280 to 2000 V 0.7 to 5 VDC Proportional
AG AG30N-5 1 W 420 to 3000 V 0.7 to 5 VDC Proportional
AG AG30P-5 1 W 420 to 3000 V 0.7 to 5 VDC Proportional
AG AG40N-5 1 W 560 to 4000 V 0.7 to 5 VDC Proportional
AG AG40P-5 1 W 560 to 4000 V 0.7 to 5 VDC Proportional
AG AG50N-5 1 W 700 to 5000 V 0.7 to 5 VDC Proportional
AG AG50P-5 1 W 700 to 5000 V 0.7 to 5 VDC Proportional
AG AG60N-5 1 W 840 to 6000 V 0.7 to 5 VDC Proportional
AG AG60P-5 1 W 840 to 6000 V 0.7 to 5 VDC Proportional
AGH AGH01N-24 1.5 W 3 to 100 V 0.7 to 24 VDC Proportional
AGH AGH01P-24 1.5 W 3 to 100 V 0.7 to 24 VDC Proportional
AGH AGH01N-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
AGH AGH01P-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional