High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
AH01P-12 | 1.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
C01 | 1 W | 0 to 100 V | 11.5 to 16 VDC | Regulated |
![]() |
![]() |
![]() |
![]() |
Q01-5 | 0.5 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-5C | 0.5 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-12 | 0.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-12CT | 0.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-12S | 0.5 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q01-24 | 0.5 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q02CT-24R | 0.5 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01N-12 | 1 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01N-12T | 1 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01N-24T | 1 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01N-5 | 1 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01P-12 | 1 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01P-12T | 1 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01P-24T | 1 W | 3 to 100 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A01P-5T | 1 W | 14 to 100 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E01 | 3 W | 6 to 100 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F03CT | 10 W | 9 to 150 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
G03CTAB | 1.5 W | 9 to 150 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |