High Voltage DC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
Q04-12 | 0.5 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q04-24 | 0.5 W | 12 to 400 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q04-24TR | 0.5 W | 12 to 400 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
E08CTR | 3 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A04N-12T | 1 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A04P-12T | 1 W | 23 to 400 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A04P-5 | 1 W | 56 to 400 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q045-12 | 0.5 W | 26 to 450 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
Q09CT-12 | 0.5 W | 26 to 450 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A05N-12 | 1 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A05P-12 | 1 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A05P-12T | 1 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A05P-5 | 1 W | 70 to 500 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
A05P-5T | 1 W | 70 to 500 V | 0.7 to 5 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F05 | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F10CT | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
F05H | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-12 | 10 W | 29 to 500 V | 0.7 to 12 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-15 | 10 W | 23 to 500 V | 0.7 to 15 VDC | Proportional |
![]() |
![]() |
![]() |
![]() |
FS05-24 | 10 W | 15 to 500 V | 0.7 to 24 VDC | Proportional |
![]() |
![]() |
![]() |