AG AG01N-12T 1 W 6 to 100 V 0.7 to 12 VDC Proportional
AG AG01P-24 1 W 3 to 100 V 0.7 to 24 VDC Proportional
AG AG01P-5 1 W 14 to 100 V 0.7 to 5 VDC Proportional
AGH AGH01P-12 1.5 W 6 to 100 V 0.7 to 12 VDC Proportional
AGH AGH01P-24 1.5 W 3 to 100 V 0.7 to 24 VDC Proportional
AG AG02N-5T 1 W 28 to 200 V 0.7 to 5 VDC Proportional
AG AG02P-5 1 W 28 to 200 V 0.7 to 5 VDC Proportional
AGH AGH02P-5 1.5 W 28 to 200 V 0.7 to 5 VDC Proportional
AG AG025P-12 1 W 15 to 250 V 0.7 to 12 VDC Proportional
AG AG03P-12 1 W 18 to 300 V 0.7 to 12 VDC Proportional
AG AG03P-5 1 W 42 to 300 V 0.7 to 5 VDC Proportional
AGH AGH03N-24 1.5 W 9 to 300 V 0.7 to 24 VDC Proportional
AGH AGH03P-5 1.5 W 42 to 300 V 0.7 to 5 VDC Proportional
AG AG04P-5 1 W 56 to 400 V 0.7 to 5 VDC Proportional
AGH AGH04P-5 1.5 W 56 to 400 V 0.7 to 5 VDC Proportional
AG AG05P-12 1 W 29 to 500 V 0.7 to 12 VDC Proportional
AG AG05P-5 1 W 70 to 500 V 0.7 to 5 VDC Proportional
AG AG06P-5 1 W 84 to 600 V 0.7 to 5 VDC Proportional
AG AG07N-24T 1 W 20 to 700 V 0.7 to 24 VDC Proportional
AG AG10N-5 1 W 0.14 to 1 kV 0.7 to 5 VDC Proportional