High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
LQ1.5N6.7 | 10 kW | 0 to 1.5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR1.5N200 | 300 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ1.5P13.4 | 20 kW | 0 to 1.5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ1.5N13.4 | 20 kW | 0 to 1.5 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR1.5R200 | 300 W | 0 to 1.5 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
GX1.5P16.5 | 25 kW | 0 to 1.5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MK1.5P50L | 75 W | 0 to 1.5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK1.5N50L | 75 W | 0 to 1.5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX1.5N16.5 | 25 kW | 0 to 1.5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX1.5R16.5 | 25 kW | 0 to 1.5 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ1.5P200 | 300 W | 0 to 1.5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
EJ1.5R400 | 600 W | 0 to 1.5 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
MQ1.5N200 | 300 W | 0 to 1.5 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
SH1.510.6 | 16 kW | 0 to 1.5 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
ET2R1000 | 2 kW | 0 to 2 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
EY2R600 | 1.2 kW | 0 to 2 kV | Single Phase | 2U |
![]() |
![]() |
![]() |
LH2R2.5 | 5 kW | 0 to 2 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ2P60 | 120 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH2R4.0 | 8 kW | 0 to 2 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ2N60 | 120 W | 0 to 2 kV | Single Phase | 1U |
![]() |
![]() |