High Voltage AC-DC
Show products by:
Product series
Part number
Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ | |
---|---|---|---|---|---|---|---|
![]() |
LH3R1.7 | 5 kW | 0 to 3 kV | Three Phase | 6U |
![]() |
![]() |
![]() |
FJ3P40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
SH3R2.7 | 8 kW | 0 to 3 kV | Three Phase | 10U |
![]() |
![]() |
![]() |
FJ3N40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FJ3R40 | 120 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
FR3P100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ3P3.4 | 10 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ3N3.4 | 10 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR3N100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
LQ3P6.8 | 20 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
LQ3N6.8 | 20 kW | 0 to 3 kV | Three Phase | 5U |
![]() |
![]() |
![]() |
FR3R100 | 300 W | 0 to 3 kV | Single Phase | 1U |
![]() |
![]() |
![]() |
MJ3P5000 | 15 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MJ3N5000 | 15 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX3P8.35 | 25 kW | 0 to 3 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MK3P25L | 75 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
MK3N25L | 75 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |
![]() |
GX3N8.35 | 25 kW | 0 to 3 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
GX3R8.35 | 25 kW | 0 to 3 kV | Three Phase | 11U |
![]() |
![]() |
![]() |
MQ3P100 | 300 W | 0 to 3 kV | Single Phase | Compact Module |
![]() |
![]() |