DC-DC Converters DC-DC Converters
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
IF

IF

1W

  • Regulated Single Output
  • SIP or DIP Package
  • Low Ripple & Noise
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF 4.2 MHrs
  • 3 Year Warranty
More info
IFS01

IFS01

1W

  • Single unregulated output
  • ±10% input range
  • SMD DIP package
  • 1.5kVDC isolation
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full power to 100°C
  • 3 year warranty
More info
IH

IH

2W

  • Dual Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000-6000 VDC Isolation
  • MTBF >1.1 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IHA01

IHA01

1W

  • High Isolation, 6000 V
  • 250 VAC Working Voltage
  • Single and Dual Outputs
  • Bipolar Outputs for MOSFET and IGBT Drives
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IHL02

IHL02

2W

  • High Isolation, 5200 V
  • 250 VAC Working Voltage
  • Single and Dual Outputs
  • Bipolar Outputs for MOSFET and IGBT Drives
  • SIP7 Package
  • -40 °C to +95 °C Operation
  • Full Load at 65 °C Ambient
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IK

IK

0.25W

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IL

IL

2W

  • Single Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF >1.2 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IM

IM

2W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1500 VDC Isolation
  • Remote On/Off
  • Continuous Short Circuit Protection
  • 3 Year Warranty
More info
IMA01

IMA01

1W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP7 Package
  • -40 °C to +75 °C Operation
  • Full Load at 75 °C Ambient
  • 4000 VAC Isolation, 1 x MOPP at 250 VAC
  • 2 μA Patient Leakage Current
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IMB01

IMB01

1W

  • Single unregulated output 
  • ±10% input range SIP7 package 
  • World wide medical approvals 
  • 4kVAC isolation reinforced 
  • 2 x MOPP at 300VAC 
  • 2μA patient leakage current 
  • -40°C to +105°C operation 
  • Full load at +85°C ambient 
  • MTBF 4.3MHrs 
  • 3 year warranty
More info
IML02

IML02

2W

  • World Wide Medical Approvals
  • Single & Dual Outputs
  • SIP7 Package
  • -40 °C to +85 °C Operation
  • Full Load at 85 °C Ambient
  • 4000 VAC Isolation, 1 x MOPP at 300 VAC
  • 2 μA Patient Leakage Current
  • MTBF 2.5 MHrs
  • 3 Year Warranty
More info
IMM01

IMM01

1W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • 2 μA Patient Leakage Current
  • SIP7 Package
  • -20 °C to +100 °C Operation
  • Full Load at 60 °C Ambient
  • 1500 VAC Isolation, 1 MOPP
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
IMM02

IMM02

2W

  • World Wide Medical Approvals
  • Single and Dual Outputs
  • SIP8 Package
  • -20 °C to +100 °C Operation
  • Full Load at 60 °C Ambient
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC
  • MTBF 1 MHrs
  • 3 Year Warranty
More info
IMM05

IMM05

5W

  • Regulated Single and Dual Outputs from 3.3 VDC to ±15 VDC
  • World Wide Medical Certification
  • 2:1 Input Range
  • Ultra Compact SIP9 Package
  • 1500 VAC Isolation
  • 1 x MOPP at 250VAC/li>
  • Remote On/Off
  • -20 °C to +100 °C Operation
  • Full Load to +60 °C
  • 3 Year Warranty
More info
IP

IP

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • SIP Package
  • 1600 VDC Isolation
  • -40 °C to +85 °C Operation
  • Remote On/Off
  • 3 Year Warranty
More info
IQ

IQ

1W

  • Single & Dual Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • -40 °C to +85 °C Operation
  • Semiregulated
  • 3 Year Warranty
More info
IR

IR

3W

  • Single & Dual Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • -40 °C to +85 °C Operation
  • Semiregulated
  • 3 Year Warranty
More info
IS

IS

3W

  • Regulated Single Output
  • SIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Continuous Short Circuit Protection
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
ISB01

ISB01

1W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
ISC03

ISC03

3W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SMD Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +100 °C
  • Remote On/Off
  • Tape & Reel Package Available
  • Optional Water Washable Versions
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DPM DPM - - - -
DPM24D DPM24D - - - -
IK IK0503SA 0.25 W 4.5 to 5.5 VDC 3.3V 0.0757A
IK IK0505SA 0.25 W 4.5 to 5.5 VDC 5V 0.05A
IK IK0507SA 0.25 W 4.5 to 5.5 VDC 7.2V 0.0347A
IK IK0509SA 0.25 W 4.5 to 5.5 VDC 9V 0.0277A
IK IK0512SA 0.25 W 4.5 to 5.5 VDC 12V 0.0208A
IK IK0515SA 0.25 W 4.5 to 5.5 VDC 15V 0.0166A
IK IK0518SA 0.25 W 4.5 to 5.5 VDC 18V 0.0138A
IK IK0524SA 0.25 W 4.5 to 5.5 VDC 24V 0.0104A
IK IK1203SA 0.25 W 10.8 to 13.2 VDC 3.3V 0.0757A
IK IK1205SA 0.25 W 10.8 to 13.2 VDC 5V 0.05A
IK IK1207SA 0.25 W 10.8 to 13.2 VDC 7.2V 0.0347A
IK IK1209SA 0.25 W 10.8 to 13.2 VDC 9V 0.0277A
IK IK1212SA 0.25 W 10.8 to 13.2 VDC 12V 0.0208A
IK IK1215SA 0.25 W 10.8 to 13.2 VDC 15V 0.0166A
IK IK1218SA 0.25 W 10.8 to 13.2 VDC 18V 0.0138A
IK IK1224SA 0.25 W 10.8 to 13.2 VDC 24V 0.0104A
IK IK2403SA 0.25 W 21.6 to 26.4 VDC 3.3V 0.0757A
IK IK2405SA 0.25 W 21.6 to 26.4 VDC 5V 0.05A