JMM2012S12 | 20 W | 9 to 18 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JMM2012S15 | 20 W | 9 to 18 VDC | 15V | 1.33A |
![]() |
![]() |
![]() |
![]() |
JMM2012S24 | 20 W | 9 to 18 VDC | 24V | 0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2012D12 | 20 W | 9 to 18 VDC | 12V, -12V | 0.84A, -0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2012D15 | 20 W | 9 to 18 VDC | 15V, -15V | 0.67A, -0.67A |
![]() |
![]() |
![]() |
![]() |
JMM2024S05 | 20 W | 18 to 36 VDC | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
JMM2024S5V1 | 20 W | 18 to 36 VDC | 5.1V | 4A |
![]() |
![]() |
![]() |
![]() |
JMM2024S12 | 20 W | 18 to 36 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JMM2024S15 | 20 W | 18 to 36 VDC | 15V | 1.33A |
![]() |
![]() |
![]() |
![]() |
JMM2024S24 | 20 W | 18 to 36 VDC | 24V | 0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2024D12 | 20 W | 18 to 36 VDC | 12V, -12V | 0.84A, -0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2024D15 | 20 W | 18 to 36 VDC | 15V, -15V | 0.67A, -0.67A |
![]() |
![]() |
![]() |
![]() |
JMM2048S05 | 20 W | 36 to 75 VDC | 5V | 4A |
![]() |
![]() |
![]() |
![]() |
JMM2048S5V1 | 20 W | 36 to 75 VDC | 5.1V | 4A |
![]() |
![]() |
![]() |
![]() |
JMM2048S12 | 20 W | 36 to 75 VDC | 12V | 1.67A |
![]() |
![]() |
![]() |
![]() |
JMM2048S15 | 20 W | 36 to 75 VDC | 15V | 1.33A |
![]() |
![]() |
![]() |
![]() |
JMM2048S24 | 20 W | 36 to 75 VDC | 24V | 0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2048D12 | 20 W | 36 to 75 VDC | 12V, -12V | 0.84A, -0.84A |
![]() |
![]() |
![]() |
![]() |
JMM2048D15 | 20 W | 36 to 75 VDC | 15V, -15V | 0.67A, -0.67A |
![]() |
![]() |
![]() |
![]() |
JHM2012S05 | 20 W | 9 to 18 VDC | 5V | 4A |
![]() |
![]() |
![]() |