DC-DC Converters DC-DC Converters
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
DDC15

DDC15

15W

  • 4:1 DC Input Range
  • 3.3 V to 24 DC Outputs
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC30

DDC30

30W

  • 4:1 DC Input Range
  • 5 V to 24 V DC Output
  • Low Profile Design
  • Ambient Operation from -40 °C to +70 °C
  • Remote On/Off
  • 1500 VDC Isolation
  • Class B Conducted and Radiated Emissions
  • High Efficiency – Up to 85%
  • 3 Year Warranty
More info
DDC40

DDC40

40W

  • Regulated single outputs from 5 to 24 VDC
  • 3:1 DC input range 10 to 32VDC
  • 1.5kVDC input/output isolation
  • Class B conducted & radiated emissions
  • Remote On/Off
  • DC On & DC Low LED indicators
  • -40°C to +70°C operating temperature
  • Full load to +50°C
  • 3 Year Warranty
More info
DTE06

DTE06

6W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range, nominal 12V, 24V, 48VDC
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No External Components
  • Remote On/Off
  • 3kVDC isolation
  • -40°C to +105°C operating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 Year Warranty
More info
DTE10

DTE10

10W

  • Regulated single & dual outputs from 5.1V to 48VDC
  • Wide 4:1 input range
  • Fully encapsulated chassis mount
  • Optional DIN rail version
  • IEC/UL/cUL62368-1 safety approvals
  • EN55032 Conducted Level A With No external components
  • Remote on/off
  • 3kVDC isolation
  • -40°C to +105°C‚Äàoperating temperature
  • Full power to 80°C
  • MTBF>4Mhrs (MIL-DHBK-27F, +25°C GB)
  • 3 year warranty
More info
DTE20

DTE20

20W

  • Regulated single outputs from 3.3 to 30VDC
  • Chassis mount with optional DIN rail clip
  • IEC/UL/cUL 62368-1 safety approvals
  • EN55032 class A with no external components
  • Remote on/off & voltage trim function
  • 3.0kVDC i isolation
  • Convection cooled
  • -40°C to +100°C operating temperature
  • Full power to 70°C
  • 3 year warranty
More info
DTE40

DTE40

40W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
DTE60

DTE60

60W

  • Fully Encapsulated Chassis Mount
  • Wide 4:1 Input Range
  • -40 °C to +85 °C Operating Temperature
  • High Efficiency up to 92%
  • Optional DIN Rail Version
  • Remote On/Off
  • EN55032 Conducted Level A With No External Components
  • 3 Year Warranty
More info
IA

IA

1W

  • Dual Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
IAS01

IAS01

1W

  • Dual unregulated output
  • ±10% input range
  • SMD DIP10 package
  • 1.5kVDC isolation, 3kVDC option
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full load to 100°C
  • 3 Year Warranty
More info
IB

IB

1W

  • Single Output
  • SIP or DIP Package
  • Industry Standard Pinout
  • 1000 VDC Isolation
  • -40 °C to +85 °C Operation
  • MTBF >1.1 MHrs
  • 3 Year Warranty
More info
ICH-IFH

ICH-IFH

50W - 200W

  • 2:1 & 4:1 Input Ranges
  • Efficiency up to 90%
  • Single Output
  • 40 °C to +100 °C Operating Temperature
  • Continuous Short Circuit Protection
  • Fivesided Metal Case
  • 3 Year Warranty
More info
ICZ09

ICZ09

9W

  • Ultra Compact SIP-8 Package
  • Smallest Footprint 9 W Converter
  • Single & Dual Outputs
  • 2:1 Input Range
  • Operating Temperature -40 °C to +85 °C
  • 1600 VDC Input to Output Isolation
  • Fully Regulated Output
  • No Minimum Load Required
  • Remote On/Off
  • 3 Year Warranty
More info
IE

IE

1W

  • Single Output
  • SIP or DIP Package
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • Small Package Sizes
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
More info
IEQ05

IEQ05

5W

  • Regulated Single & Dual Output
  • Wide 4:1 Input Range
  • Compact SIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +90 °C
  • Remote On/Off
  • 3 Year Warranty
More info
IES01

IES01

1W

  • Single unregulated output 
  • ±10% input range SIP7 package 
  • SMD DIP8 package
  • 1.5kVDC isolation, 3kVDC option
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full load to 100°C
  • 3 year warranty
More info
IEU02

IEU02

2W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IEU03

IEU03

3W

  • Regulated Single & Dual Output
  • 2:1 Input Range
  • Compact DIP8 Package
  • 1500 VDC Isolation
  • Operating Temperature -40 °C to +95 °C
  • ITE Safety Approvals
  • Full Load at 70 °C
  • Class A Conducted & Radiated Emissions
  • 3 Year Warranty
More info
IF

IF

1W

  • Regulated Single Output
  • SIP or DIP Package
  • Low Ripple & Noise
  • 1000 VDC Isolation
  • Optional 3000 VDC Isolation
  • MTBF 4.2 MHrs
  • 3 Year Warranty
More info
IFS01

IFS01

1W

  • Single unregulated output
  • ±10% input range
  • SMD DIP package
  • 1.5kVDC isolation
  • Industry standard pinout
  • UL62368-1 safety approvals
  • Continuous short circuit protection
  • Tape & reel package available
  • Operating temperature -40°C to +105°C
  • Full power to 100°C
  • 3 year warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
QSB400 QSB40048S24 400 W 18 to 75 VDC 24V 16.6A
QSB400 QSB40048S28 400 W 18 to 75 VDC 28V 14.3A
QSB400 QSB40048S48 400 W 18 to 75 VDC 48V 8.3A
MCC400-600 MCC600 600 W 18.5 to 34 VDC 48V 8.3A
RDH600 RDH60072WS12 600 W 43 to 160 VDC 12V 50A
RDH600 RDH60072WS24 600 W 43 to 160 VDC 24V 25A
RDH600 RDH60072WS28 600 W 43 to 160 VDC 28V 21.4A
RDH600 RDH60072WS48 600 W 43 to 160 VDC 48V 12.5A
QHL600 QHL600300S12 600 W 180 to 425 VDC 12V 50A
QHL600 QHL600300S24 600 W 180 to 425 VDC 24V 25A
QHL600 QHL600300S48 600 W 180 to 425 VDC 48V 12.5A
QSB600 QSB60024S12 600 W 18 to 36 VDC 12V 50A
QSB600 QSB60024S28 600 W 18 to 36 VDC 28V 21.5A
QSB600 QSB60024S32 600 W 18 to 36 VDC 32V 19A
QSB600 QSB60024S48 600 W 18 to 36 VDC 48V 12.5A
QSB600 QSB60048S12 600 W 36 to 75 VDC 12V 50A
QSB600 QSB60048S28 600 W 36 to 75 VDC 28V 25A
QSB600 QSB60048S32 600 W 36 to 75 VDC 32V 19A
QSB600 QSB60048S48 600 W 36 to 75 VDC 48V 12.5A
QHL750 QHL750300S12 750 W 200 to 425 VDC 12V 62.5A