DC-DC Converters

JCH10
10W
- 2:1 Input Range
- Industry Standard Package
- 1500 VDC Isolation
- Continuous Short Circuit Protection
- -40 °C to +100 °C Operating Temperature
- Single & Dual Outputs
- 3 Year Warranty

JWK10
10W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- 1” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +100 °C
- ITE Safety Approvals
- Remote On/Off
- Optional Heatsink
- Six Sided Metal Case
- 3 Year Warranty

JHM10
10W
- International Medical Approvals
- 4000 VAC Reinforced Insulation
- Meets IEC60601-1
- 2 µA Patient Leakage Current
- DIP24 Package
- EN55011 Level A With No External Components
- 3 Year Warranty

JVA15
10W - 15W
- Renewable Energy and Industrial Applications
- Ultrawide Input Range - 200-1500 VDC
- Fully Encapsulated PCB Mount & DIN Rail Versions
- Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
- -40 °C to +70 °C Operating Temperature
- 3 Year Warranty

JTR10
10W
- Regulated single outputs from 3.3 to 30VDC, dual outputs ±12 & ±15VDC
- Wide 4:1 DC input range 9 to 36 or 18 to 75VDC
- DIP16 metal case
- Output voltage trim ±10% (single output models)
- High efficiency up to 87%
- IEC/UL/cUL 62368-1 safety approvals (pending)
- Complies with EN55032 class A with no external components
- -40°C to +85°C operating temperature
- Full power to +70°C
- MTBF >500 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

JCA10
10W
- Compact 1.0” x 0.8” Metal Package
- Industry Standard Pin Out
- 2:1 Input Range
- Single & Dual Outputs
- Operating Temperature -40 °C to +100 °C
- UL & TUV Approval Pending
- 3 Year Warranty

JSM10
10W
- Regulated Single & Dual Output
- 2:1 Input Range
- 1” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +100 °C
- ITE Safety Approvals
- Optional Remote On/Off
- Optional Heatsink
- Metal Case
- 3 Year Warranty

JTF10
10W
- High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- Standard Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

JCJ10
10W
- 2:1 Input Range
- DIP24 Metal Package
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Continuous Short Circuit Protection
- 1500 VDC Isolation
- 3 Year Warranty

JTF12
12W
- High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- Standard Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

JCG12
12W
- High Power Density
- 2:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

LDU24
14W - 24W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 1000 mA
- LED Strings from 2 V to 57 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

LDU20
14W - 20W
- DC Input LED Driver
- Constant Current Output
- LED Drive Current up to 700 mA
- LED Strings from 2 V to 28 V
- PWM & Analog Dimming Control
- Open or Short Circuit LED Protection
- 3 Year Warranty

JCM15
15W
- Very High Power Density
- 2:1 Input Range
- Operating Temperature -40 °C to +105 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty

JHM15
15W
- International Medical Approvals
- 4000 VAC Reinforced Insulation
- Medical Approval, IEC60601-1, 3rd Edition
- 2 µA Patient Leakage Current
- Compact 1 x 1.6” Footprint
- EN55011 Level A With No External Components
- 3 Year Warranty

JTD15
15W
- Single & Dual Outputs
- Wide 4:1 Input Range
- 1.6” x 1” Footprint
- -40 °C to +100 °C Operation
- Full Load at 80 °C Ambient
- 3000 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

JCG15
15W
- High Power Density
- 2:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

JTH
15W
- 4:1 Input Range
- 1500 VDC Isolation
- Efficiency up to 86%
- -40 °C to +100 °C Operating Temperature
- Optional Remote On/Off
- Single & Dual Outputs
- 3 Year Warranty

MTC15
15W
- 10-50 VDC Input Range
- Designed for Vetronic & Avionic Use
- Single & Dual Output Versions
- -55 °C Operation Available
- MILSTD 461 and DEFSTAN 59-411
- MILSTD 1275 and DEFSTAN 61-5
- 3 Year Warranty

JTK15
15W
- Very High Power Density
- Wide 4:1 Input Range
- Operating Temperature -40 °C to +100 °C
- Single & Dual Outputs
- 1600 VDC Isolation
- High Efficiency - up to 89%
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |