DC-DC Converters

JVA40
40W
- Renewable Energy and Industrial Applications
- Ultrawide Input Range - 200-1500 VDC
- Fully Encapsulated PCB Mount & DIN Rail Versions
- Optional DIN Rail Versions with Built In EMI Filter & 1500 VDC Fuse
- -40 °C to +70 °C Operating Temperature
- 3 Year Warranty

JCK40
40W
- 2:1 Input Range
- Very High Power Density
- Single and Dual Outputs
- High Efficiency up to 92%
- Remote On/Off
- 1600 VDC Isolation
- 3 Year Warranty

RDC40
40W
- 72 & 110 VDC Input for Railway Applications
- Single and Dual Outputs
- 1500 VAC Basic Isolation
- High Power Density
- High Efficiency - Up to 90%
- Remote On/Off
- 3 Year Warranty

DDC40
40W
- Regulated single outputs from 5 to 24 VDC
- 3:1 DC input range 10 to 32VDC
- 1.5kVDC input/output isolation
- Class B conducted & radiated emissions
- Remote On/Off
- DC On & DC Low LED indicators
- -40°C to +70°C operating temperature
- Full load to +50°C
- 3 Year Warranty

JWL40
40W
- Regulated Single & Dual Output
- Wide 4:1 Input Range
- 2” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

RCQ50
50W
- Regulated Single Output
- 72 & 110 VDC for Rail Applications
- Baseplate-cooled
- 3000 VAC Isolation
- Operating Temperature -40 °C to +105 °C
- Remote On/Off & Remote Sense
- Complies with EN50155 and IEC60571
- Meets EMC Standard EN50121-3-2
- Optional Heatsink
- 3 Year Warranty

JWL50
50W
- Regulated Single Output
- Wide 4:1 Input Range
- 2” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

JSK50
50W
- Regulated Single Output
- 2:1 Input Range
- 2” x 1” Package
- 1500 VDC Isolation
- Operating Temperature -40 °C to +105 °C
- ITE Safety Approvals
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

JCK50
50W
- Regulated Single Output
- 2:1 Input Range
- 2” x 1” Package
- 1600 VDC Isolation
- Operating Temperature -40 °C to +95 °C
- Remote On/Off
- High Power Density
- Optional Heatsink
- Six-sided Metal Case
- 3 Year Warranty

RDF50
50W
- Ultra Wide 12:1 Input Range (14-160 VDC)
- Single Output
- Industry Standard 1/4 Brick
- -40 °C to +100 °C Operation
- 3000 VDC Isolation
- Output Trim -20/+10%
- Remote On/Off and Remote Sense
- Complies with EN50155
- Meets EN50121-3-2
- 3 Year Warranty

ICH50
50W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

JCK60
60W
- 2:1 Input Range
- Very High Power Density
- High Efficiency - Up to 92%
- Remote On/Off
- 1600 VDC Isolation
- OCP, OVP & OTP Functions
- 3 Year Warranty

DTE60
60W
- Fully Encapsulated Chassis Mount
- Wide 4:1 Input Range
- -40°C to +85°C Operating Temperature
- High Efficiency up to 92%
- Optional DIN Rail Version
- Remote On/Off
- EN55032 Conducted Level A With No External Components
- 3 Year Warranty

JTL60
60W
- Single and Dual Outputs
- Wide 4:1 Input Range
- 2” x 1” Footprint
- -40 °C to +85 °C Operation
- Full Load at 50 °C Ambient
- 1600 VDC Isolation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

QSB75
75W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

RCQ75
75W
- Regulated Single Output
- 72 & 110 VDC for Rail Applications
- Baseplate-cooled
- 3000 VAC Isolation
- Operating Temperature -40 °C to +105 °C
- Remote On/Off & Remote Sense
- Complies with EN50155 and IEC60571
- Meets EMC Standard EN50121-3-2
- Optional Heatsink
- 3 Year Warranty

ICH75
75W
- 2:1 & 4:1 Input Ranges
- Efficiency up to 90%
- Single Output
- 40 °C to +100 °C Operating Temperature
- Continuous Short Circuit Protection
- Fivesided Metal Case
- 3 Year Warranty

RDL100
100W
- Wide 3:1 Input Range
- Covers 110 VDC Nominal Input for Rail Applications
- Complies with EN50155
- Meets EN50121-3-2
- Single Output
- Industry Standard 1/2 Brick
- -40 °C to +100 °C Operation
- Output Trim ±10%
- Remote On/Off
- 3 Year Warranty

RDQ100
100W
- 110 VDC Input for Rail Applications
- Up to 92% Efficiency
- Quarter and Half Brick Packages
- -40 °C to +100 °C Operating Temperature
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty

QSB100
100W
- Wide Input Range
- Industry Standard Packages
- -40 °C to +100 °C Operating Temperature
- High Power Density
- Baseplate-cooled
- Remote On/Off & Remote Sense
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
IK0503SA | 0.25 W | 4.5 to 5.5 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK0505SA | 0.25 W | 4.5 to 5.5 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK0507SA | 0.25 W | 4.5 to 5.5 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK0509SA | 0.25 W | 4.5 to 5.5 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK0512SA | 0.25 W | 4.5 to 5.5 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK0515SA | 0.25 W | 4.5 to 5.5 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK0518SA | 0.25 W | 4.5 to 5.5 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK0524SA | 0.25 W | 4.5 to 5.5 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK1203SA | 0.25 W | 10.8 to 13.2 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK1205SA | 0.25 W | 10.8 to 13.2 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK1207SA | 0.25 W | 10.8 to 13.2 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK1209SA | 0.25 W | 10.8 to 13.2 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |
![]() |
IK1212SA | 0.25 W | 10.8 to 13.2 VDC | 12V | 0.0208A |
![]() |
![]() |
![]() |
![]() |
IK1215SA | 0.25 W | 10.8 to 13.2 VDC | 15V | 0.0166A |
![]() |
![]() |
![]() |
![]() |
IK1218SA | 0.25 W | 10.8 to 13.2 VDC | 18V | 0.0138A |
![]() |
![]() |
![]() |
![]() |
IK1224SA | 0.25 W | 10.8 to 13.2 VDC | 24V | 0.0104A |
![]() |
![]() |
![]() |
![]() |
IK2403SA | 0.25 W | 21.6 to 26.4 VDC | 3.3V | 0.0757A |
![]() |
![]() |
![]() |
![]() |
IK2405SA | 0.25 W | 21.6 to 26.4 VDC | 5V | 0.05A |
![]() |
![]() |
![]() |
![]() |
IK2407SA | 0.25 W | 21.6 to 26.4 VDC | 7.2V | 0.0347A |
![]() |
![]() |
![]() |
![]() |
IK2409SA | 0.25 W | 21.6 to 26.4 VDC | 9V | 0.0277A |
![]() |
![]() |
![]() |