AC-DC Power Supplies

AHM85
85W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM85
85W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warrant

VES90
90W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 48 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- 0 °C to 60 °C Operation
- Optional Output Connector
- Low Cost

AKM90
90W
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- ITE & Medical (2 x MOPP) approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Output voltages from 12 to 48VDC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- MTBF >250 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

AJM90
90W
- Energy Efficiency Level VI
- Medical and ITE Safety Approvals
- 4th Edition Medical EMC
- Class II
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

ECS100
100W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

LCS100
100W
- Low cost
- 100W convection cooled
- Industrial & ITE approvals
- Integrated connector terminals cover
- Class B conducted & radiated emissions
- Input voltage 85 to 264VAC or 120 to 370VDC
- Input surge withstand 300VAC for 5s
- Overvoltage category III
- Output voltages from 5 to 48VDC
- Output voltage adjust ±10%
- High efficiency, up to 90%
- Short circuit, overvoltage & overload protection
- Power ‘ON’ LED indicator
- Conformal coating option
- -30°C to +70°C operating temperature
- 3-year warranty

DRC100
100W
- 100W convection cooled
- Compact, low profile, DIN rail mount case
- UL/EN62368-1 approvals
- Class II operation
- Class B conducted & radiated emissions
- Input voltage range 85 to 264VAC, 120 to 370VDC
- Output voltages from 5 to 48VDC
- High efficiency, up to 90%
- 4kVAC input to output isolation
- DC ‘ON’ LED indicator
- -30°C to +70°C operating temperature
- 3 year warranty

AHM100
100W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ECC100
100W
- -40 °C to +75 °C Operation
- 100 W Baseplate-cooled
- High Efficiency Resonant Topology
- Screw Terminals Available
- 5V Standby Output
- Remote On/Off & Power OK Signal
- 3 Year Warranty

AEJ100
100W
- Energy Efficiency Level VI
- European CoC Tier 2
- Active Power Factor Correction
- Single Outputs 12 V to 48 V
- <0.15 W Standby Power
- -30 °C to 65 °C Operation
- Universal Input
- 3 Year Warranty

ASB110
110W
- Complete AC/DC Power Supply
- No Extra Components Required
- -40 to +85 °C Base Plate Temperature
- Low Profile in Full Brick Package
- High Efficiency - Up to 91%
- <0.3 W No Load Input Power
- Optional Heatsink Available
- Over Current, Over Voltage and Over Temperature Protection
- 3 Year Warranty

DNR120
120W
- Up to 90% Efficiency
- Wide Adjustment Range
- Parallel Function
- DC Standby Versions
- Full Power from -40 °C to +60 °C
- 3 Year Warranty

DNR120TS
120W
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty

DSR120
120W
- Ultra Slim Design - 32mm
- 150% Peak Load for 3 seconds
- Ambient Operation from -25 °C to +70 °C
- Full Load at 60 °C (24V/48V)
- High Efficiency - Up to 92%
- Volt-Free Contact for DC OK
- Selectable Parallel Operation
- 85 to 264 VAC Operation
- 3 Year Warranty

VES120
120W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- 0 °C to 60 °C Operation
- Optional Output Connector
- Low Cost

SDS120
120W
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty

ALM120
120W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

CLC125
125W
- 125 W Forced-cooled Rating
- Low Profile 1.25”
- Industry Standard 2" x 4" & 3" x 5" Package Sizes
- 12 V Fan Supply
- Optional ORing Diode
- <0.5 W No Load Input Power
- 3 Year Warranty

ECP130
130W
- 100 W Convection/130 W Forced-cooled Ratings
- 2" x 3" Footprint
- Low 1.1" Profile
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |