ALM85

ALM85

85W

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • <0.15 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warrant
More info
MCS65

MCS65

65W

  • Rugged Desktop Design
  • 65 W - Convection-cooled
  • IP67 Ingress Protection
  • Wide Operating Temp. Range -40°C to +70°C
  • MIL STD EMC, Shock & Vibration
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More info
PDM30

PDM30

30W

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info
VEC40

VEC40

40W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.075 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certficiation (CCC) Qualified
  • 0 °C to 65 °C Operation
  • High Power Density
  • Low Cost
More info
VEC50

VEC50

50W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.15 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certficiation (CCC) Qualified
  • 0 °C to 65 °C Operation
  • High Power Density
  • Low Cost
More info
VEC65

VEC65

65W

  • Energy Efficiency Level VI
  • CoC Tier 2
  • Limited Power Source Approved
  • <0.15 W Standby Power
  • Optional Inlet Connector
  • China Compulsory Certfication (CCC) Qualified
  • 0 °C to 60 °C Operation
  • High Power Density
  • Low Cost
More info
VEH20-40

VEH20-40

20W - 40W

  • Energy Efficiency Level VI for -L6 version
  • CEC 2008 and EISA 2007 Compliant
  • Optional Inlet Connectors
  • Class II Versions
  • +60 °C Operating Temperature
  • Compact Dimensions
  • Low Cost
More info
VEL05

VEL05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VEL12

VEL12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VEL18

VEL18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VEL24

VEL24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VEL36

VEL36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER05

VER05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER12

VER12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER18

VER18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER24

VER24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER36

VER36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VES120

VES120

120W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
More info
VES150

VES150

150W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
VES90

VES90

90W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VEL05 VEL05US050 5 W Single Phase 5V 1A
VEL05 VEL05US060 5 W Single Phase 6V 0.83A
VEL05 VEL05US090 5 W Single Phase 9V 0.55A
VEL05 VEL05US120 5 W Single Phase 12V 0.42A
VER05 VER05US050-BB 5 W Single Phase 5V 1A
VER05 VER05US050-MB 5 W Single Phase 5V 1A
VER05 VER05US050-UB 5 W Single Phase 5V 1A
VER05 VER05US050-JA 5 W Single Phase 5V 1A
VER05 VER05US060-JA 5 W Single Phase 6V 0.83A
VER05 VER05US090-JA 5 W Single Phase 9V 0.55A
VER05 VER05US120-JA 5 W Single Phase 12V 0.42A
ACM06 ACM06US05 6 W Single Phase 5V 1A
ACM06 ACM06US09 6 W Single Phase 9V 0.6A
ACM06 ACM06US12 6 W Single Phase 12V 0.5A
VEU10 VEU10US050-UK 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-US 10 W Single Phase 5V 2.1A
VEU10 VEU10US050-EU 10 W Single Phase 5V 2.1A
ACM12 ACM12US05 12 W Single Phase 5V 2A
ACM12 ACM12US09 12 W Single Phase 9V 1.3A
ACM12 ACM12US12 12 W Single Phase 12V 1A