ACM18

ACM18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 24 V
  • Class II Construction
  • 3 Years Warranty
More info
ACM24

ACM24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
More info
ACM36

ACM36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V (ACM18: 5 V to 24 V)
  • Class II Construction
  • 3 Years Warranty
More info
AEJ100

AEJ100

100W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Active Power Factor Correction
  • Single Outputs 12 V to 48 V
  • <0.15 W Standby Power
  • -30 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ36

AEJ36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • Class II
  • -20 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ50

AEJ50

50W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Output 12 to 48 V
  • 0 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEJ70

AEJ70

70W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Outputs from 12 to 48 V
  • 0 °C to 65 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK40

AEK40

40W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEK60

AEK60

60W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.15 W Standby Power
  • Single Outputs 12 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
AEM

AEM

60W

  • CEC 2008 & EISA 2007 Compliant 12 V
  • Worldwide Medical Approvals
  • 4000 VAC Isolation
  • Class II Construction
  • Single Outputs from 5 V to 48 V
  • High Efficiency
  • 3 Year Warranty
More info
AHE220

AHE220

180W - 220W

  • Energy Efficiency Level VI
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • High Power Density
  • Low Earth Leakage Current
  • ITE Safety Approvals
  • 3 Year Warranty
More info
AHM

AHM

85W - 250W

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models (Except AHM250)
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info
AJM90

AJM90

90W

  • Energy Efficiency Level VI
  • Medical and ITE Safety Approvals
  • 4th Edition Medical EMC
  • Class I and Class II Versions
  • <0.21 W Standby Power
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More info
AKM36

AKM36

36W

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 9 V to 36 V 
  • 3 Years Warranty
More info
AKM45

AKM45

40.5W - 48W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • ITE & Medical (2 x MOPP) approvals
  • 4th Edition Medical EMC
  • Class I as standard, Class II optional
  • Class B conducted & radiated emissions
  • Input voltage range 90 to 264VAC
  • Output voltages from 9 to 48VDC
  • 0°C to +60°C operating temperature
  • 3 Years Warranty
More info
AKM65

AKM65

65W

  • Energy Efficiency Level VI 
  • European CoC Tier 2 
  • Medical and ITE Approvals 
  • Optional Class II Versions 
  • Optional White Versions 
  • Output Voltages from 12 V to 48 V 
  • Optional AC Cable Restraint 
  • 3 Years Warranty
More info
ALM120

ALM120

120W

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
AEK60 AEK60US24 60 W Single Phase 24V 2.5A
AEK60 AEK60US48 60 W Single Phase 48V 1.25A
AEM AEM60US05 60 W Single Phase 5V 6A
AEM AEM60US12 60 W Single Phase 12V 5A
AEM AEM60US15 60 W Single Phase 15V 4A
AEM AEM60US18 60 W Single Phase 18V 3.33A
AEM AEM60US19 60 W Single Phase 19V 3.15A
AEM AEM60US24 60 W Single Phase 24V 2.5A
AEM AEM60US36 60 W Single Phase 36V 1.66A
AEM AEM60US48 60 W Single Phase 48V 1.25A
VEC65 VEC65US12 65 W Single Phase 12V 5.41A
VEC65 VEC65US19 65 W Single Phase 19V 3.42A
VEC65 VEC65US24 65 W Single Phase 24V 2.71A
MCS65 MCS65US12-D9 65 W Single Phase 12V 5.4A
MCS65 MCS65US15-D9 65 W Single Phase 15V 4.3A
MCS65 MCS65US18-D9 65 W Single Phase 18V 3.4A
MCS65 MCS65US24-D9 65 W Single Phase 24V 2.7A
MCS65 MCS65US28-D9 65 W Single Phase 28V 2.3A
AKM65 AKM65US12 65 W Single Phase 12V 5.42A
AKM65 AKM65US15 65 W Single Phase 15V 4.3A