AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
VEL05

VEL05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER05

VER05

5W

  • Energy Efficiency Level VI
  • Barrel Jack & USB Versions
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
ACM06

ACM06

6W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
VEU10

VEU10

10W

  • 2.1A USB A Power Adaptor
  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltage 5.0 V
  • Class II Construction
  • Low Cost
More info
ACM12

ACM12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
VEL12

VEL12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
VER12

VER12

12W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 5.0 V to 12.0 V
  • Class II Construction
  • Low Cost
More info
AEK15

AEK15

15W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • 0 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
ACM18

ACM18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 24 V
  • Class II Construction
  • 3 Years Warranty
More info
VEL18

VEL18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER18

VER18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET18

VET18

18W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 9.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VET24

VET24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VEL24

VEL24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Fixed Mains Connectors
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
VER24

VER24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Interchangeable Mains Connectors Included
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
ACM24

ACM24

24W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
PDM30

PDM30

30W

  • CEC2008 & EISA2007 Compliant ≥9V
  • Worldwide Medical Approvals
  • Class II Construction
  • Single Outputs from 5 V to 24 V
  • High Efficiency
  • Operation to +60 °C
  • 3 Year Warranty
More info
VET30

VET30

30W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Universal Input
  • Output Voltages from 12.0 V to 24.0 V
  • Class II Construction
  • Low Cost
More info
ACM36

ACM36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • Medical and ITE Approvals
  • Interchangeable Mains Connectors
  • Optional White Versions
  • Output Voltages from 5 V to 12 V
  • Class II Construction
  • 3 Years Warranty
More info
AEJ36

AEJ36

36W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • <0.075 W Standby Power
  • Single Outputs 5 to 48 V
  • Class II
  • -20 °C to 60 °C Operation
  • Universal Input
  • 3 Year Warranty
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VER18 VER18US240-JA 18 W Single Phase 24V 0.75A
VET18 VET18US090C2-JA 18 W Single Phase 9V 2A
VET18 VET18US120C2-JA 18 W Single Phase 12V 1.5A
VET18 VET18US150C2-JA 18 W Single Phase 15V 1.25A
VET18 VET18US180C2-JA 18 W Single Phase 18V 1A
VET18 VET18US240C2-JA 18 W Single Phase 24V 0.75A
ACM24 ACM24US09 24 W Single Phase 9V 2.33A
ACM24 ACM24US12 24 W Single Phase 12V 2A
ACM24 ACM24US15 24 W Single Phase 15V 1.6A
ACM24 ACM24US18 24 W Single Phase 18V 1.33A
ACM24 ACM24US24 24 W Single Phase 24V 1A
VEL24 VEL24US120 24 W Single Phase 12V 2A
VEL24 VEL24US150 24 W Single Phase 15V 1.6A
VEL24 VEL24US180 24 W Single Phase 18V 1.32A
VEL24 VEL24US240 24 W Single Phase 24V 1A
VER24 VER24US120-JA 24 W Single Phase 12V 2A
VER24 VER24US150-JA 24 W Single Phase 15V 1.5A
VER24 VER24US180-JA 24 W Single Phase 18V 1.32A
VER24 VER24US240-JA 24 W Single Phase 24V 1A
VET24 VET24US120C2-JA 24 W Single Phase 12V 2A