EML15US48 | 15 W | Single Phase | 48V | 48A |
![]() |
![]() |
![]() |
![]() |
ECL15US24-T | 15 W | Single Phase | 24V | 0.82A |
![]() |
![]() |
![]() |
![]() |
ECL15US48-S | 15 W | Single Phase | 48V | 0.41A |
![]() |
![]() |
![]() |
![]() |
ECL15US48-T | 15 W | Single Phase | 48V | 0.41A |
![]() |
![]() |
![]() |
![]() |
ECL15UT02-S | 15 W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A |
![]() |
![]() |
![]() |
![]() |
ECL15UT02-T | 15 W | Single Phase | 5V, 12V, -12V | 2A, 0.2A, 0.2A |
![]() |
![]() |
![]() |
![]() |
ECL25US03-S | 25 W | Single Phase | 3.3V | 7.8A |
![]() |
![]() |
![]() |
![]() |
ECL25US03-T | 25 W | Single Phase | 3.3V | 7.8A |
![]() |
![]() |
![]() |
![]() |
ECL25US05-S | 25 W | Single Phase | 5V | 6.5A |
![]() |
![]() |
![]() |
![]() |
ECL25US05-T | 25 W | Single Phase | 5V | 6.5A |
![]() |
![]() |
![]() |
![]() |
ECL25US09-S | 25 W | Single Phase | 9V | 3.64A |
![]() |
![]() |
![]() |
![]() |
ECL25US09-T | 25 W | Single Phase | 9V | 3.64A |
![]() |
![]() |
![]() |
![]() |
ECL25US12-S | 25 W | Single Phase | 12V | 2.73A |
![]() |
![]() |
![]() |
![]() |
ECL25US12-T | 25 W | Single Phase | 12V | 2.73A |
![]() |
![]() |
![]() |
![]() |
ECL25US15-S | 25 W | Single Phase | 15V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL25US15-T | 25 W | Single Phase | 15V | 2.17A |
![]() |
![]() |
![]() |
![]() |
ECL25US24-S | 25 W | Single Phase | 24V | 1.35A |
![]() |
![]() |
![]() |
![]() |
ECL25US24-T | 25 W | Single Phase | 24V | 1.35A |
![]() |
![]() |
![]() |
![]() |
ECL25US48-S | 25 W | Single Phase | 48V | 0.68A |
![]() |
![]() |
![]() |
![]() |
ECL25US48-T | 25 W | Single Phase | 48V | 0.68A |
![]() |
![]() |
![]() |