AC-DC Power Supplies

AJM90
90W
- Energy Efficiency Level VI
- Medical and ITE Safety Approvals
- 4th Edition Medical EMC
- Class II
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

AHM100
100W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

AEJ100
100W
- Energy Efficiency Level VI
- European CoC Tier 2
- Active Power Factor Correction
- Single Outputs 12 V to 48 V
- <0.15 W Standby Power
- -30 °C to 65 °C Operation
- Universal Input
- 3 Year Warranty

VES120
120W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- 0 °C to 60 °C Operation
- Optional Output Connector
- Low Cost

ALM120
120W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

VES150
150W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 24 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

AHM150
150W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM150
150W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

VES180
180W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12 V to 48 V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

AHM180
180W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM200
200W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

VES220
220W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 12V to 48V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

AHE220
220W
- Energy Efficiency Level VI
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- High Power Density
- Low Earth Leakage Current
- ITE Safety Approvals
- 3 Year Warranty

AHM250
250W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

VES255
255W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 19V to 48V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost

VES300
300W
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 19V to 48V
- <0.15W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost
- « Previous
- 1
- 2
- 3
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VEL05US090 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VEL05US120 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
VER05US050-BB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-MB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-UB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-JA | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US060-JA | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VER05US090-JA | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VER05US120-JA | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-UK | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-US | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-EU | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |