AC-DC Power Supplies

ECS100
100W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

ECC100
100W
- -40 °C to +75 °C Operation
- 100 W Baseplate-cooled
- High Efficiency Resonant Topology
- Screw Terminals Available
- 5V Standby Output
- Remote On/Off & Power OK Signal
- 3 Year Warranty

SDS120
120W
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty

CLC125
125W
- 125 W Forced-cooled Rating
- Low Profile 1.25”
- Industry Standard 2" x 4" & 3" x 5" Package Sizes
- 12 V Fan Supply
- Optional ORing Diode
- <0.5 W No Load Input Power
- 3 Year Warranty

ECP130
130W
- 100 W Convection/130 W Forced-cooled Ratings
- 2" x 3" Footprint
- Low 1.1" Profile
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty

ECS130
130W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

ECP150
150W
- 100 W Convection-cooled
- 150 W Forced-cooled
- 2” x 4” Foot Print
- Single Outputs from 12 V to 48 V
- Built-in Fan Supply
- <0.5 W No Load Input Power
- 3 Year Warranty

SDU
150W
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- 12 V & 24 V Outputs
- U-Channel or Open Frame Versions
- 3 Year Warranty

SDS150
150W
- Convection-cooled
- 3” x 5” Footprint
- Up to 90% Efficiency
- Open Frame, U-Channel & Covered Versions
- Low Temperature Option
- Single & Multi Outputs
- 3 Year Warranty

VFT150
150W
- 100 W Convection Rating
- 150 W Forced-cooled Rating
- 3” x 5” Package
- Single Outputs from 5 V to 48 V
- Built-in Fan Supply
- <0.5 W No Load Input Power

GCS150
150W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

EPL150
150W
- 100 W Convection/150 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 0.99” Profile
- Class I & Class II Operation
- 12 V Fan Output
- High Efficiency, up to 94%
- ITE & Medical (BF) Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty

GCS180
180W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

ECP180
180W
- Low 1” Profile with 2” x 4” Footprint
- 120 W Convection / 180 W Forced-cooled
- High Efficiency - up to 95%
- Medical & ITE Approvals
- Class I & Class II Applications
- <0.5 W No Load Input Power
- 3 Year Warranty

UCP180
180W
- 120W convection cooled -40°C to +70°C operation
- 180W with 10CFM forced air cooling -20°C to +70°C operation
- 4.3” x 2.5” footprint
- Low 1.16” profile U channel construction
- ITE & Medical (BF, 2 x MOPP) approvals
- Class B conducted & Class A radiated emissions
- Input voltage range 85 to 264VAC
- High Efficiency, up to 94%
- 12V/0.5A fan output
- -40°C to +70°C operating temperature
- Full power to +50°C
- MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

EPL225
225W
- 150 W Convection/ 225 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 1.26" Profile
- 12 V Fan Output
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- Class I & II Operation
- 3 Year Warranty

ECP225
225W
- Low 1” Profile with 2.5” x 5” Footprint
- 150/225 W Convection/ Forced cooled
- High Efficiency up to 95%
- Medical & ITE Approvals
- Built -in Fan Supply
- <0.5 W No Load Input Power
- 3 Year Warranty

ECP225-A
225W
- Low 1” Profile
- High Power Density
- 3” x 5” Footprint
- 150 W Convention/ 225 W Force-cooled Ratings
- 5 V Standby and 12 V Fan Outputs
- Medical and ITE Approvals
- High Efficiency, up to 94%
- Less than 0.5 W No Load Input Power

UCP225
225W
- Low 1.18” Profile U Channel Construction
- High Power Density
- 3.12” by 5.0” Footprint
- 150 W Convection/ 225 W Forced Cooled Ratings
- Optional 5 V Standby and Remote On/Off
- 12 V Fan Output
- Medical and ITE Approvals
- High Efficiency, up to 95%
- Less than 0.5 W No Load Input Power

LP & LP-MD
250W - 450W
- 250-450 W Configurable for Fast Time to Market
- Industrial/IT & Medical Approvals
- All Outputs Isolated
- Low Profile 1U Applications
- Wide Voltage Adjustment Range
- SEMI F47 Certified
- 3 Year Warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
ECL05US03-T | 5 W | Single Phase | 3.3V | 1.69A |
![]() |
![]() |
![]() |
![]() |
ECL05US05-T | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ECL05US09-T | 5 W | Single Phase | 9V | 0.71A |
![]() |
![]() |
![]() |
![]() |
ECL05US12-T | 5 W | Single Phase | 12V | 0.54A |
![]() |
![]() |
![]() |
![]() |
ECL05US15-T | 5 W | Single Phase | 15V | 0.44A |
![]() |
![]() |
![]() |
![]() |
ECL05US24-T | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL05US48-T | 5 W | Single Phase | 48V | 0.13A |
![]() |
![]() |
![]() |
![]() |
ECL10US03-T | 10 W | Single Phase | 3.3V | 3.38A |
![]() |
![]() |
![]() |
![]() |
ECL10US05-T | 10 W | Single Phase | 5V | 2.6A |
![]() |
![]() |
![]() |
![]() |
ECL10US09-T | 10 W | Single Phase | 9V | 1.43A |
![]() |
![]() |
![]() |
![]() |
ECL10US12-T | 10 W | Single Phase | 12V | 1.08A |
![]() |
![]() |
![]() |
![]() |
ECL10US15-T | 10 W | Single Phase | 15V | 0.87A |
![]() |
![]() |
![]() |
![]() |
ECL10US24-T | 10 W | Single Phase | 24V | 0.55A |
![]() |
![]() |
![]() |
![]() |
ECL10US48-T | 10 W | Single Phase | 48V | 0.27A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-S | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UT03-T | 15 W | Single Phase | 5V, 15V, -15V | 2A, 0.15A, 0.15A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-S | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD01-T | 15 W | Single Phase | 12V, -12V | 0.65A, 0.65A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-S | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |
![]() |
ECL15UD02-T | 15 W | Single Phase | 15V, -15V | 0.5A, 0.5A |
![]() |
![]() |
![]() |