AC-DC Power Supplies

ALM65
65W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warrant

AHM85
85W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM85
85W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warrant

AJM90
90W
- Energy Efficiency Level VI
- Medical and ITE Safety Approvals
- 4th Edition Medical EMC
- Class II
- <0.21 W Standby Power
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

AKM90
90W
- Energy efficiency level VI
- European Commission Regulation (EU) 2019/1782 & CoC tier 2 compliant
- ITE & Medical (2 x MOPP) approvals
- 4th Edition Medical EMC
- Class I as standard, class II optional
- Input voltage range 90 to 264VAC
- Output voltages from 12 to 48VDC
- Low earth leakage current
- <0.15W standby power
- Optional AC cable restraint (class 1 versions with C14 inlet only)
- 0° to +60°C operating temperature
- Full power to +40°C
- MTBF >250 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty

AHM100
100W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ECS100
100W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

ALM120
120W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

ECP130
130W
- 100 W Convection/130 W Forced-cooled Ratings
- 2" x 3" Footprint
- Low 1.1" Profile
- High Efficiency, up to 95%
- Medical and ITE Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty

ECS130
130W
- IT & Medical Safety Approvals
- 65/80/100 W Convection-cooled Ratings
- Class I & Class II Construction
- Industry Standard 2” x 4” Package
- <0.5 W No Load Input Power
- Low Leakage Current
- 3 Year Warranty

AHM150
150W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

ALM150
150W
- Medical & IT Safety Approvals
- Energy Efficiency Level VI & EU CoC Tier 2 Compliant
- 4th Edition Medical EMC
- IP32 Environmental Rating
- Class I and Class II Versions
- <0.15W Standby Power/li>
- 0 °C to 60 °C Operation
- Low Earth Leakage Current
- 3 Year Warranty

SDU
150W
- Medical Approvals
- 3.2” x 5” Footprint
- Fits 1U Applications
- High Efficiency
- 12 V & 24 V Outputs
- U-Channel or Open Frame Versions
- 3 Year Warranty

ECP150
150W
- 100 W Convection-cooled
- 150 W Forced-cooled
- 2” x 4” Foot Print
- Single Outputs from 12 V to 48 V
- Built-in Fan Supply
- <0.5 W No Load Input Power
- 3 Year Warranty

EPL150
150W
- 100 W Convection/150 W Forced-cooled Ratings
- 2" by 4" Footprint
- Low 0.99” Profile
- Class I & Class II Operation
- 12 V Fan Output
- High Efficiency, up to 94%
- ITE & Medical (BF) Approvals
- High Power Density
- Less than 0.5 W No Load Input Power
- 3 Year Warranty

GCS150
150W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

GCS180
180W
- Convection/Forced-cooled Ratings
- Universal 85 - 264 VAC Input
- IT & Medical Safety Approvals (Class I & II)
- < 0.5 W Standby Power (150 & 180 Models)
- -40° C to +70° C Operation
- Remote On/Off
- Class B Emissions
- 3 Year Warranty

ECP180
180W
- Low 1” Profile with 2” x 4” Footprint
- 120 W Convection / 180 W Forced-cooled
- High Efficiency - up to 95%
- Medical & ITE Approvals
- Class I & Class II Applications
- <0.5 W No Load Input Power
- 3 Year Warranty

AHM180
180W
- IT & Medical Approvals
- Energy Efficiency Level V, CEC2008 & EISA 2007
- <0.5 W No Load Input Power
- Class I and Class II Models
- Very High Efficiency
- IP22 Environmental Rating
- 3 Year Warranty

UCP180
180W
- 120W convection cooled -40°C to +70°C operation
- 180W with 10CFM forced air cooling -20°C to +70°C operation
- 4.3” x 2.5” footprint
- Low 1.16” profile U channel construction
- ITE & Medical (BF, 2 x MOPP) approvals
- Class B conducted & Class A radiated emissions
- Input voltage range 85 to 264VAC
- High Efficiency, up to 94%
- 12V/0.5A fan output
- -40°C to +70°C operating temperature
- Full power to +50°C
- MTBF 300 khrs (MIL-HDBK-217F, +25°C GB)
- 3 year warranty
- « Previous
- 1
- 2
- 3
- 4
- Next »
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
EME05US03 | 5 W | Single Phase | 3.3V | 1.51A |
![]() |
![]() |
![]() |
![]() |
EME05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
EME05US09 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
EME05US12 | 5 W | Single Phase | 12V | 0.416A |
![]() |
![]() |
![]() |
![]() |
EME05US15 | 5 W | Single Phase | 15V | 0.333A |
![]() |
![]() |
![]() |
![]() |
EME05US24 | 5 W | Single Phase | 24V | 0.208A |
![]() |
![]() |
![]() |
![]() |
EME05US36 | 5 W | Single Phase | 36V | 0.138A |
![]() |
![]() |
![]() |
![]() |
EME05US48 | 5 W | Single Phase | 48V | 0.104A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM12US15 | 12 W | Single Phase | 15V | 0.8A |
![]() |
![]() |
![]() |
![]() |
ACM12US18 | 12 W | Single Phase | 18V | 0.666A |
![]() |
![]() |
![]() |
![]() |
ACM12US24 | 12 W | Single Phase | 24V | 0.5A |
![]() |
![]() |
![]() |
![]() |
EML15US03 | 15 W | Single Phase | 3V | 3A |
![]() |
![]() |
![]() |
![]() |
EML15US05 | 15 W | Single Phase | 5V | 5A |
![]() |
![]() |
![]() |
![]() |
EML15US09 | 15 W | Single Phase | 9V | 9A |
![]() |
![]() |
![]() |