AC-DC Power Supplies

HDS800
800W
- High Efficiency up to 92%
- 1U Profile, High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

nanofleX
800W - 1200W
- Configurable Power Supply
- Low Profile for 1U Applications
- Medical & IT Approvals
- Power from 850 W at Low Line to 1200 W at High Line
- Output Voltages from 3V3 to 60 V
- Module Power up to 300 W
- Digital Configurability and Status Monitoring via PMBus
- Parallel Options for Increased Versatility
- PMBus Digital Interface
- Graphical User Interface (GU1)
- Optional Reverse Air Fans with No Load Derating
- 3 Year Warranty

DNR960TS
960W
- Three Phase AC Input
- Up to 93% Efficiency
- Wide Adjustment Range
- Full Power -40 °C to +60 °C
- Rugged Design for Industrial Applications
- Single Phase Input Operation (340 575 VAC)
- 3 Year Warranty

SHP1000
1000W
- Rugged Construction
- Variable Fan Speed for Noise Reduction
- -20 °C to +70 °C Operation
- AC OK, Remote On/Off and Active Current Share
- 5 V Standby
- Screw Terminals
- 3 Year Warranty

HPU1K5
1500W
- Medical Safety Approvals ( M Versions)
- Variable Fan Speed To Reduce Audible Noise
- -20 °C to +70 °C Operation
- AC OK, DC OK, Inhibit & 5 V Standby Supply
- Fault & Overtemperature Signals
- SEMI F47 Compliant
- 3 Year Warranty

PLS1500
1500W
- 1500W with built-in forced air cooling
- 1U rack mount or bench mount
- Parallel (4 units) or series (2 units) operation (600VDC max)
- Dynamic rotary controls for Voltage & Current
- Embedded 12-bit D/A & A/D converters
- Analog interface, SCPI compliant USB 2.0 & Ethernet interfaces
- LabVIEW, IVI & USB drivers
- LXI certified
- IEC62368-1 safety approvals
- Input voltage range 90 to 265VAC
- Output voltages from 0 to 30/50/100/200/400VDC
- Overvoltage, overcurrent & overpower protection
- Self-test & calibration functions
- 0°C to +40°C operating temperature
- 3 year warranty

HDS1500
1500W
- High Efficiency up to 92%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

GFR1K5
1500W
- 1U Blind Mate, Hotswap, Redundant
- All Models Share Same Compact Size
- 56 V Power Over Ethernet Compatible Model
- Up to 6 kW in 1U (Rack Available)
- AC OK, DC OK, Inhibit, Enable, 5 V Standby
- Current Share & I Squared C Interface
- 3 Year Warranty

fleXPower-XTL15
1500W
- 1500 to 3000W
- 3 Phase 180 - 264 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Optional Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

fleXPower-XT16
1600W
- 1500 to 3000W
- 3 Phase 342 - 528 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

fleXPower-XTL30
3000W
- 1500 to 3000W
- 3 Phase 180 - 264 VAC Input
- Semi F47 Compliant
- Flexible Series & Parallel Capability
- -20 °C to +70 °C Operation
- Optional Fan Speed Control
- Reverse Air Option - No Derating
- 3 Year Warranty

HDL3000
3000W
- High Efficiency up to 93%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

HDS3000
3000W
- High Efficiency up to 93%
- High Power Density
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty

HDL3000-HV
3000W
- Programmable output voltage (0-105%) & current (0-105%)
- Nominal output voltages 150/200/250/300/400VDC
- 90 to 264VAC input
- ITE safety agency approvals
- Class A conducted & radiated emissions
- High efficiency, up to 93%
- 5V 2A or 9V 0.3A standby output
- Intelligent fan speed control
- Fully featured signals & controls
- Digital protocol: I²C
- -20°C to +60°C operating temperature
- Full power to +50°C
- 3 year warranty

HPD4K5
4500W
- Controllable output voltage
- <40ms slew rate
- 3 Phase 180 to 264VAC input
- High efficiency, up to 90%
- 5V, 1A standby output
- Intelligent fan speed control
- Fully featured signals & controls
- I²C interface
- SEMI F47 compliant
- 0°C to +70°C operating temperature
- Full power to +50°C
- 3 Year Warranty

HPT5K0-L
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty

HPT5K0
5000W
- 3 Phase 180 to 528 VAC Input - 3 Wire & Earth
- High Efficiency - up to 94%
- Programmable Output Voltage (0-105%)
- Programmable Output Current (0-110%)
- Parallel Operation
- Analog & Digital Interfaces
- Multiple Digital Protocols - PMBus, CANopen, MODBUS & SCPI
- Fully Featured Signals & Controls
- Graphical User Interface (GUI)
- 3 Year Warranty
Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ | |
---|---|---|---|---|---|---|---|---|
![]() |
VCE03US12 | 3 W | Single Phase | 12V | 0.25A |
![]() |
![]() |
![]() |
![]() |
VCE03US15 | 3 W | Single Phase | 15V | 0.2A |
![]() |
![]() |
![]() |
![]() |
VCE03US24 | 3 W | Single Phase | 24V | 0.125A |
![]() |
![]() |
![]() |
![]() |
VCE03US48 | 3 W | Single Phase | 48V | 0.063A |
![]() |
![]() |
![]() |
![]() |
VCE03US03 | 3 W | Single Phase | 3.3V | 0.91A |
![]() |
![]() |
![]() |
![]() |
VCE03US05 | 3 W | Single Phase | 5V | 0.6A |
![]() |
![]() |
![]() |
![]() |
VCE03US09 | 3 W | Single Phase | 9V | 0.333A |
![]() |
![]() |
![]() |
![]() |
VCE05US03 | 5 W | Single Phase | 3.3V | 1.573A |
![]() |
![]() |
![]() |
![]() |
VCE05US05 | 5 W | Single Phase | 5V | 1.3A |
![]() |
![]() |
![]() |
![]() |
VCE05US09 | 5 W | Single Phase | 9V | 0.722A |
![]() |
![]() |
![]() |
![]() |
VCE05US12 | 5 W | Single Phase | 12V | 0.541A |
![]() |
![]() |
![]() |
![]() |
VCE05US15 | 5 W | Single Phase | 15V | 0.433A |
![]() |
![]() |
![]() |
![]() |
VCE05US24 | 5 W | Single Phase | 24V | 0.27A |
![]() |
![]() |
![]() |
![]() |
VCE05US48 | 5 W | Single Phase | 48V | 0.135A |
![]() |
![]() |
![]() |
![]() |
DNR05US05 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
DNR05US12 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
DNR05US15 | 5 W | Single Phase | 15V | 0.34A |
![]() |
![]() |
![]() |
![]() |
DNR05US24 | 5 W | Single Phase | 24V | 0.21A |
![]() |
![]() |
![]() |
![]() |
VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |