AC-DC Power Supplies AC-DC Power Supplies

Filters
Format
Reset
Package Type
Reset
Power
Reset
No Of Outputs
Reset
Output Voltage 1
Reset
Output Voltage 2
Reset
Output Voltage 3
Reset
Output Voltage 4
Reset
Input Voltage
Reset
Industry/application
Reset
Show products by:
Product series Part number
ASB110

ASB110

110W

  • Complete AC/DC Power Supply
  • No Extra Components Required
  • -40 to +85 °C Base Plate Temperature
  • Low Profile in Full Brick Package
  • High Efficiency - Up to 91%
  • <0.3 W No Load Input Power
  • Optional Heatsink Available
  • Over Current, Over Voltage and Over Temperature Protection
  • 3 Year Warranty
More info
DNR120

DNR120

120W

  • Up to 90% Efficiency
  • Wide Adjustment Range
  • Parallel Function
  • DC Standby Versions
  • Full Power from -40 °C to +60 °C
  • 3 Year Warranty
More info
DNR120TS

DNR120TS

120W

  • Three Phase AC Input
  • Up to 93% Efficiency
  • Wide Adjustment Range
  • Full Power -40 °C to +60 °C
  • Rugged Design for Industrial Applications
  • Single Phase Input Operation (340 575 VAC)
  • 3 Year Warranty
More info
DSR120

DSR120

120W

  • Ultra Slim Design - 32mm
  • 150% Peak Load for 3 seconds
  • Ambient Operation from -25 °C to +70 °C
  • Full Load at 60 °C (24V/48V)
  • High Efficiency - Up to 92%
  • Volt-Free Contact for DC OK
  • Selectable Parallel Operation
  • 85 to 264 VAC Operation
  • 3 Year Warranty
More info
VES120

VES120

120W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • 0 °C to 60 °C Operation
  • Optional Output Connector
  • Low Cost
More info
SDS120

SDS120

120W

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info
ALM120

ALM120

120W

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More info
CLC125

CLC125

125W

  • 125 W Forced-cooled Rating
  • Low Profile 1.25”
  • Industry Standard 2" x 4" & 3" x 5" Package Sizes
  • 12 V Fan Supply
  • Optional ORing Diode
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More info
ECP130

ECP130

130W

  • 100 W Convection/130 W Forced-cooled Ratings
  • 2" x 3" Footprint
  • Low 1.1" Profile
  • High Efficiency, up to 95%
  • Medical and ITE Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More info
ECS130

ECS130

130W

  • IT & Medical Safety Approvals
  • 65/80/100 W Convection-cooled Ratings
  • Class I & Class II Construction
  • Industry Standard 2” x 4” Package
  • <0.5 W No Load Input Power
  • Low Leakage Current
  • 3 Year Warranty
More info
ECP150

ECP150

150W

  • 100 W Convection-cooled
  • 150 W Forced-cooled
  • 2” x 4” Foot Print
  • Single Outputs from 12 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
  • 3 Year Warranty
More info
ALM150

ALM150

150W

  • Medical & IT Safety Approvals
  • Energy Efficiency Level VI & EU CoC Tier 2 Compliant
  • 4th Edition Medical EMC
  • IP32 Environmental Rating
  • Class I and Class II Versions
  • <0.15W Standby Power/li>
  • 0 °C to 60 °C Operation
  • Low Earth Leakage Current
  • 3 Year Warranty
More info
SDS150

SDS150

150W

  • Convection-cooled
  • 3” x 5” Footprint
  • Up to 90% Efficiency
  • Open Frame, U-Channel & Covered Versions
  • Low Temperature Option
  • Single & Multi Outputs
  • 3 Year Warranty
More info
AHM150

AHM150

150W

  • IT & Medical Approvals
  • Energy Efficiency Level V, CEC2008 & EISA 2007
  • <0.5 W No Load Input Power
  • Class I and Class II Models
  • Very High Efficiency
  • IP22 Environmental Rating
  • 3 Year Warranty
More info
VES150

VES150

150W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 24 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
VFT150

VFT150

150W

  • 100 W Convection Rating
  • 150 W Forced-cooled Rating
  • 3” x 5” Package
  • Single Outputs from 5 V to 48 V
  • Built-in Fan Supply
  • <0.5 W No Load Input Power
More info
GCS150

GCS150

150W

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
EPL150

EPL150

150W

  • 100 W Convection/150 W Forced-cooled Ratings
  • 2" by 4" Footprint
  • Low 0.99” Profile
  • Class I & Class II Operation
  • 12 V Fan Output
  • High Efficiency, up to 94%
  • ITE & Medical (BF) Approvals
  • High Power Density
  • Less than 0.5 W No Load Input Power
  • 3 Year Warranty
More info
GCS180

GCS180

180W

  • Convection/Forced-cooled Ratings
  • Universal 85 - 264 VAC Input
  • IT & Medical Safety Approvals (Class I & II)
  • < 0.5 W Standby Power (150 & 180 Models)
  • -40° C to +70° C Operation
  • Remote On/Off
  • Class B Emissions
  • 3 Year Warranty
More info
VES180

VES180

180W

  • Energy Efficiency Level VI
  • European CoC Tier 2
  • High Power Density
  • Single Outputs from 12 V to 48 V
  • <0.15 W Standby Power
  • China Compulsory Certification (CCC) Qualified
  • -10 °C to 60 °C Operation
  • Low Cost
More info
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCE03 VCE03US12 3 W Single Phase 12V 0.25A
VCE03 VCE03US15 3 W Single Phase 15V 0.2A
VCE03 VCE03US24 3 W Single Phase 24V 0.125A
VCE03 VCE03US48 3 W Single Phase 48V 0.063A
VCE03 VCE03US03 3 W Single Phase 3.3V 0.91A
VCE03 VCE03US05 3 W Single Phase 5V 0.6A
VCE03 VCE03US09 3 W Single Phase 9V 0.333A
VCE05 VCE05US03 5 W Single Phase 3.3V 1.573A
VCE05 VCE05US05 5 W Single Phase 5V 1.3A
VCE05 VCE05US09 5 W Single Phase 9V 0.722A
VCE05 VCE05US12 5 W Single Phase 12V 0.541A
VCE05 VCE05US15 5 W Single Phase 15V 0.433A
VCE05 VCE05US24 5 W Single Phase 24V 0.27A
VCE05 VCE05US48 5 W Single Phase 48V 0.135A
DNR05 DNR05US05 5 W Single Phase 5V 1A
DNR05 DNR05US12 5 W Single Phase 12V 0.42A
DNR05 DNR05US15 5 W Single Phase 15V 0.34A
DNR05 DNR05US24 5 W Single Phase 24V 0.21A
VEL05 VEL05US050 5 W Single Phase 5V 1A
VEL05 VEL05US060 5 W Single Phase 6V 0.83A