nanofleX Series

AC-DC Power Supplies

nanofleX Series

  • Configurable Power Supply
  • Low Profile for 1U Applications
  • Medical & IT Approvals
  • Power from 850 W at Low Line to 1200 W at High Line
  • Output Voltages from 3V3 to 60 V
  • Module Power up to 300 W
  • Digital Configurability and Status Monitoring via PMBus
  • Parallel Options for Increased Versatility
  • PMBus Digital Interface
  • Graphical User Interface (GU1)
  • Optional Reverse Air Fans with No Load Derating
  • 3 Year Warranty
Contact us

This product is configurable and can be tailored to your application using our configurable product selector.

Product Configurator Tool
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
nanofleX nanofleX 1200 W Single Phase - -

Specifications


Dimensions

N12: 4.20 x 11.50 x 1.67 in (106.7 x 292.1 x 42.2 mm)

Input Voltage

80-264 VAC, derate output from 850 W at 90 VAC to 765 W at 85 VAC and 680 W at 80 VAC

No Load Input Power

40 W typical at 90 VAC (4 modules) 10 W typical with global inhibit

Harmonic Currents

EN61000-3-2, class A

Efficiency

90% typical

Operating Temperature

-40 °C to 70 °C, With integral fan, derate from 100% load at 50 °C to 50% load at 70 °C, see derating curve on datasheet

Isolation

4000 VAC Input to Output 2 x MOPP 1500 VAC Input to Ground 1 x MOPP 500 VDC Output to Ground

Worldwide Safety Approvals

IEC60950-1, IEC60601-1

European Safety Approvals

EN60950-1, EN60601-1

US Safety Approvals

UL60950-1, ANSI/AAMI ES60601-1 +CSA C22.2 No.60601-1: 08

EMC

EN55011/22 level B conducted EN55011/22 level A radiated

Resources


No resourcess yet.