Q Series

High Voltage DC-DC

Q Series

  • High Voltage DC-DC Converters
  • Isolated Output Voltage is Proportional to Input Voltage
  • Ultra-Miniature
  • Low Turn On Voltage: <0.7VDC
  • 100V to 10kV Output Voltage
  • Positive or Negative
  • Very Low I/O Leakage Current
  • Reversible Polarity
  • Low Noise, Quasi-Sinewave Resonant Oscillator
  • MTBF>3 Million Hours
Contact us
Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
Q Q01-5 0.5 W 14 to 100 V 0.7 to 5 VDC Proportional
Q Q01-5C 0.5 W 14 to 100 V 0.7 to 5 VDC Proportional
Q Q01CT-5 0.5 W 7 to 50 V 0.7 to 5 VDC Proportional
Q Q01-12 0.5 W 6 to 100 V 0.7 to 12 VDC Proportional
Q Q01-12CT 0.5 W 6 to 100 V 0.7 to 12 VDC Proportional
Q Q01-12S 0.5 W 6 to 100 V 0.7 to 12 VDC Proportional
Q Q01CT-12TS 0.5 W 3 to 50 V 0.7 to 12 VDC Proportional
Q Q01-24 0.5 W 3 to 100 V 0.7 to 24 VDC Proportional
Q Q015-5 0.5 W 21 to 150 V 0.7 to 5 VDC Proportional
Q Q015-5TS 0.5 W 21 to 150 V 0.7 to 5 VDC Proportional
Q Q015-12CTRS 0.5 W 9 to 150 V 0.7 to 12 VDC Proportional
Q Q015-12C 0.5 W 9 to 150 V 0.7 to 12 VDC Proportional
Q Q02-5 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5CS 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5CTS 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-5TR 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q02-12 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
Q Q02-12CTS 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
Q Q02-24 0.5 W 6 to 200 V 0.7 to 24 VDC Proportional
Q Q02CT-24R 0.5 W 3 to 100 V 0.7 to 24 VDC Proportional
Q Q025-5 0.5 W 35 to 250 V 0.7 to 5 VDC Proportional
Q Q025-5C 0.5 W 35 to 250 V 0.7 to 5 VDC Proportional
Q Q025-5RS 0.5 W 35 to 250 V 0.7 to 5 VDC Proportional
Q Q025-12 0.5 W 15 to 250 V 0.7 to 12 VDC Proportional
Q Q03-5 0.5 W 42 to 300 V 0.7 to 5 VDC Proportional
Q Q03-12 0.5 W 18 to 300 V 0.7 to 12 VDC Proportional
Q Q04-5 0.5 W 56 to 400 V 0.7 to 5 VDC Proportional
Q Q04-5RS 0.5 W 56 to 400 V 0.7 to 5 VDC Proportional
Q Q04CT-5 0.5 W 28 to 200 V 0.7 to 5 VDC Proportional
Q Q04-12 0.5 W 23 to 400 V 0.7 to 12 VDC Proportional
Q Q04CT-12 0.5 W 12 to 200 V 0.7 to 12 VDC Proportional
Q Q04-24 0.5 W 12 to 400 V 0.7 to 24 VDC Proportional
Q Q04-24TR 0.5 W 12 to 400 V 0.7 to 24 VDC Proportional
Q Q045-12 0.5 W 26 to 450 V 0.7 to 12 VDC Proportional
Q Q05-5 0.5 W 70 to 500 V 0.7 to 5 VDC Proportional
Q Q05-5C 0.5 W 70 to 500 V 0.7 to 5 VDC Proportional
Q Q05-5CTRS 0.5 W 70 to 500 V 0.7 to 5 VDC Proportional
Q Q05-5RS 0.5 W 70 to 500 V 0.7 to 5 VDC Proportional
Q Q05-12 0.5 W 29 to 500 V 0.7 to 12 VDC Proportional
Q Q05-12T 0.5 W 29 to 500 V 0.7 to 12 VDC Proportional
Q Q05-15 0.5 W 23 to 500 V 0.7 to 15 VDC Proportional
Q Q05-24 0.5 W 15 to 500 V 0.7 to 24 VDC Proportional
Q Q05-24CRS 0.5 W 15 to 500 V 0.7 to 24 VDC Proportional
Q Q05-24CTS 0.5 W 15 to 500 V 0.7 to 24 VDC Proportional
Q Q06-5 0.5 W 84 to 600 V 0.7 to 5 VDC Proportional
Q Q06-12 0.5 W 35 to 600 V 0.7 to 12 VDC Proportional
Q Q06-15 0.5 W 28 to 600 V 0.7 to 15 VDC Proportional
Q Q06-24 0.5 W 18 to 600 V 0.7 to 24 VDC Proportional
Q Q07-5 0.5 W 98 to 700 V 0.7 to 5 VDC Proportional
Q Q07-12 0.5 W 41 to 700 V 0.7 to 12 VDC Proportional
Q Q07-15 0.5 W 33 to 700 V 0.7 to 15 VDC Proportional
Q Q08-24 0.5 W 23 to 800 V 0.7 to 24 VDC Proportional
Q Q09-12 0.5 W 53 to 900 V 0.7 to 12 VDC Proportional
Q Q09-12C 0.5 W 53 to 900 V 0.7 to 12 VDC Proportional
Q Q09-12T 0.5 W 53 to 900 V 0.7 to 12 VDC Proportional
Q Q09CT-12 0.5 W 26 to 450 V 0.7 to 12 VDC Proportional
Q Q09-24R 0.5 W 26 to 900 V 0.7 to 24 VDC Proportional
Q Q10-5 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10-5CTS 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10-5RS 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10-5TS 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10N-5 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10N-5C 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10N-5CS 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10N-5S 0.5 W 0.14 to 1 kV 0.7 to 5 VDC Proportional
Q Q10-12 0.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
Q Q10-12CTS 0.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
Q Q10N-12 0.5 W 0.058 to 1 kV 0.7 to 12 VDC Proportional
Q Q10-24R 0.5 W 0.029 to 1 kV 0.7 to 24 VDC Proportional
Q Q12-5 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12-5RS 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12-5TS 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12N-5 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12N-5RS 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12N-5TS 0.5 W 0.168 to 1.2 kV 0.7 to 5 VDC Proportional
Q Q12-12 0.5 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
Q Q12N-12 0.5 W 0.07 to 1.2 kV 0.7 to 12 VDC Proportional
Q Q12N-15 0.5 W 0.056 to 1.2 kV 0.7 to 15 VDC Proportional
Q Q12N-24C 0.5 W 0.035 to 1.2 kV 0.7 to 24 VDC Proportional
Q Q15-5 0.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
Q Q15-5S 0.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
Q Q15N-5 0.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
Q Q15N-5S 0.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
Q Q15N-5T 0.5 W 0.21 to 1.5 kV 0.7 to 5 VDC Proportional
Q Q15-12 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15-12C 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15-12S 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15-12T 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15-12TS 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15N-12C 0.5 W 0.088 to 1.5 kV 0.7 to 12 VDC Proportional
Q Q15-24 0.5 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
Q Q15N-24 0.5 W 0.044 to 1.5 kV 0.7 to 24 VDC Proportional
Q Q20-5 0.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
Q Q20-5RS 0.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
Q Q20-5TR 0.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
Q Q20N-5 0.5 W 0.28 to 2 kV 0.7 to 5 VDC Proportional
Q Q20-12 0.5 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
Q Q20N-12 0.5 W 0.117 to 2 kV 0.7 to 12 VDC Proportional
Q Q20-24 0.5 W 0.058 to 2 kV 0.7 to 24 VDC Proportional
Q Q25-5 0.5 W 0.35 to 2.5 kV 0.7 to 5 VDC Proportional
Q Q25-5T 0.5 W 0.35 to 2.5 kV 0.7 to 5 VDC Proportional
Q Q25N-5TR 0.5 W 0.35 to 2.5 kV 0.7 to 5 VDC Proportional
Q Q25-12TR 0.5 W 0.146 to 2.5 kV 0.7 to 12 VDC Proportional
Q Q25-24 0.5 W 0.073 to 2.5 kV 0.7 to 24 VDC Proportional
Q Q30-5 0.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
Q Q30N-5 0.5 W 0.42 to 3 kV 0.7 to 5 VDC Proportional
Q Q30-12 0.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
Q Q30N-12 0.5 W 0.175 to 3 kV 0.7 to 12 VDC Proportional
Q Q30-24R 0.5 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
Q Q30N-24R 0.5 W 0.088 to 3 kV 0.7 to 24 VDC Proportional
Q Q40-5 0.5 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
Q Q40N-5 0.5 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
Q Q40N-5T 0.5 W 0.56 to 4 kV 0.7 to 5 VDC Proportional
Q Q40-12 0.5 W 0.233 to 4 kV 0.7 to 12 VDC Proportional
Q Q50-5 0.5 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
Q Q50-5C 0.5 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
Q Q50-5CTS 0.5 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
Q Q50N-5 0.5 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
Q Q50N-5T 0.5 W 0.7 to 5 kV 0.7 to 5 VDC Proportional
Q Q60-5 0.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
Q Q60-5S 0.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
Q Q60N-5 0.5 W 0.84 to 6 kV 0.7 to 5 VDC Proportional
Q Q80-5 0.5 W 1.12 to 8 kV 0.7 to 5 VDC Proportional
Q Q101-5 0.5 W 1.4 to 10 kV 0.7 to 5 VDC Proportional
Q Q101N-5 0.5 W 1.4 to 10 kV 0.7 to 5 VDC Proportional
Q Q101N-5RS 0.5 W 1.4 to 10 kV 0.7 to 5 VDC Proportional

Specifications


Dimensions

Q01-Q50 (100V-5kV): 0.50 x 0.50 x 0.50 in (12.7 x 12.7 x 12.7 mm) Q60-Q101 (6kV-10kV): 0.85 x 0.85 x 0.85 in (21.59 x 21.59 x 21.59 mm)

Input Voltage

5 VDC, 12 VDC , 15 VDC or 24 VDC

Operating Temperature

-25 °C to +70 °C Standard (-55 °C to 75 °C Extended) - CASE

Isolation

Input to Output Galvanic Isolation < ±500V BIAS on output return pin 4

Worldwide Safety Approvals

IEC60950, IEC62368

European Safety Approvals

EN60950, EN62368

US Safety Approvals

UL60950, UL62368