
DC-DC Converters
MCC400 Series
- 400-600 W Baseplate-cooled
- Up to 4 Regulated Outputs
- Optional 200 W Conditioned Output
- MILSTD 1275 and DEFSTAN 615
- MILSTD 461 and DEFSTAN 59411
- Rugged Construction to MILSTD 810F
- 3 Year Warranty
Specifications
Dimensions
7.283 x 6.496 x 1.083 in (185.0 x 165.0 x 27.5 mm)
Input Voltage
18.5-34.0 VDC steady state
Efficiency
75% typical
Operating Temperature
-40 ˚C to +70 ˚C ambient with baseplate temperature within -40 ˚C to +90 ˚C
Isolation
500 VDC Input to Output, 500 VDC Output to Chassis, 500 VDC Input to Chassis
3D models
Resources
No resources yet.