KR Series

High Voltage AC-DC

KR Series
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
Contact us
Model Name Power Output Voltage Input Voltage Package Size Datasheet RFQ
KR KR8P375 3 kW 0 to 8 kV Single Phase 4U
KR KR10P300 3 kW 0 to 10 kV Single Phase 4U
KR KR12P250 3 kW 0 to 12 kV Single Phase 4U
KR KR15P200 3 kW 0 to 15 kV Single Phase 4U
KR KR20P150 3 kW 0 to 20 kV Single Phase 4U
KR KR25P120 3 kW 0 to 25 kV Single Phase 4U
KR KR30P100 3 kW 0 to 30 kV Single Phase 4U
KR KR40P75 3 kW 0 to 40 kV Single Phase 4U
KR KR50P60 3 kW 0 to 50 kV Single Phase 4U
KR KR60P50 3 kW 0 to 60 kV Single Phase 4U
KR KR70P43 3 kW 0 to 70 kV Single Phase 4U
KR KR80P38 3 kW 0 to 80 kV Single Phase 4U
KR KR100P30 3 kW 0 to 100 kV Single Phase 4U
KR KR8N375 3 kW 0 to 8 kV Single Phase 4U
KR KR10N300 3 kW 0 to 10 kV Single Phase 4U
KR KR12N250 3 kW 0 to 12 kV Single Phase 4U
KR KR15N200 3 kW 0 to 15 kV Single Phase 4U
KR KR20N150 3 kW 0 to 20 kV Single Phase 4U
KR KR25N120 3 kW 0 to 25 kV Single Phase 4U
KR KR30N100 3 kW 0 to 30 kV Single Phase 4U
KR KR40N75 3 kW 0 to 40 kV Single Phase 4U
KR KR50N60 3 kW 0 to 50 kV Single Phase 4U
KR KR60N50 3 kW 0 to 60 kV Single Phase 4U
KR KR70N43 3 kW 0 to 70 kV Single Phase 4U
KR KR80N38 3 kW 0 to 80 kV Single Phase 4U
KR KR100N30 3 kW 0 to 100 kV Single Phase 4U
KR KR2R1.5 3 kW 0 to 2 kV Single Phase 4U
KR KR3R1.0 3 kW 0 to 3 kV Single Phase 4U
KR KR5R600 3 kW 0 to 5 kV Single Phase 4U
KR KR6R500 3 kW 0 to 6 kV Single Phase 4U
KR KR8R375 3 kW 0 to 8 kV Single Phase 4U
KR KR10R300 3 kW 0 to 10 kV Single Phase 4U
KR KR12R250 3 kW 0 to 12 kV Single Phase 4U
KR KR15R200 3 kW 0 to 15 kV Single Phase 4U
KR KR20R150 3 kW 0 to 20 kV Single Phase 4U
KR KR25R120 3 kW 0 to 25 kV Single Phase 4U
KR KR30R100 3 kW 0 to 30 kV Single Phase 4U
KR KR40R75 3 kW 0 to 40 kV Single Phase 4U
KR KR50R60 3 kW 0 to 50 kV Single Phase 4U
KR KR60R50 3 kW 0 to 60 kV Single Phase 4U
KR KR70R43 3 kW 0 to 70 kV Single Phase 4U
KR KR80R38 3 kW 0 to 80 kV Single Phase 4U
KR KR100R30 3 kW 0 to 100 kV Single Phase 4U

Specifications


Dimensions

6.97 x 19.00 x 24.00 in (177.0 x 482.6 x 609.6 mm)

Input Voltage

198-264 VAC

Operating Temperature

-20 to +40 °C

Worldwide Safety Approvals

IEC61010-1:2010

EMC

EN61000-6-4:2007, Class A EN61000-6-2:2005

Approval documents


No documents yet.

3D models


No documents yet.

Resources


No resources yet.