This product is available for purchase, but there are newer products available that may better suit your needs.
Please contact us to discuss your requirements.
EJ Series
600W regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC
The 600W EJ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership.
A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple.
It has been designed for Electrical Design Engineers & System Integration Engineers in a wide range of industries including Ion Implant, Ebeam Welding & Ebeam Additive Manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- 0-1kV through 0-60kV output models
- Single phase AC input
- 2U 19" rack mount
- RS232/USB control & monitor standard, Ethernet is optional
- Output voltage & current regulated
- Voltage & current monitor outputs
- Efficiency >85%
- Low ripple <0.03% RMS of rated voltage at full load
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Air Insulated
- Short circuit, arc & overload protection
- Operating temperature: -20°C to +40°C
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
EJ01.5R.4 | 600W | 0 to 1.5kV | Single Phase | 2U | Datasheet | RFQ | |
EJ01R600 | 600W | 0 to 1kV | Single Phase | 2U | Datasheet | RFQ | |
EJ02R300 | 600W | 0 to 2kV | Single Phase | 2U | Datasheet | RFQ | |
EJ03R200 | 600W | 0 to 3kV | Single Phase | 2U | Datasheet | RFQ | |
EJ05R120 | 600W | 0 to 5kV | Single Phase | 2U | Datasheet | RFQ | |
EJ06R100 | 600W | 0 to 6kV | Single Phase | 2U | Datasheet | RFQ | |
EJ08N75.0 | 600W | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
EJ08P75.0 | 600W | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
EJ08R75.0 | 600W | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
EJ10N60.0 | 600W | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
EJ10P60.0 | 600W | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
EJ10R60.0 | 600W | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
EJ12N50.0 | 600W | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
EJ12P50.0 | 600W | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
EJ12R50.0 | 600W | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
EJ15N40.0 | 600W | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
EJ15P40.0 | 600W | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
EJ15R40.0 | 600W | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
EJ20N30.0 | 600W | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
EJ20P30.0 | 600W | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
EJ20R30.0 | 600W | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
EJ25N24.0 | 600W | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
EJ25P24.0 | 600W | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
EJ25R24.0 | 600W | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
EJ30N20.0 | 600W | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
EJ30P20.0 | 600W | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
EJ30R20.0 | 600W | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
EJ40N15.0 | 600W | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
EJ40P15.0 | 600W | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
EJ40R15.0 | 600W | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
EJ50N12.0 | 600W | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
EJ50P12.0 | 600W | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
EJ50R12.0 | 600W | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
EJ60N10.0 | 600W | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ | |
EJ60P10.0 | 600W | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ | |
EJ60R10.0 | 600W | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ |