A new range of ultra-compact medical desktop power supplies that meet the need for space-saving fan-less solutions in both home healthcare and hospital applications with power densities up to 11W/in3.
Compared to existing solutions currently on the market, the new solutions reduce the space required by 50%, thereby doubling the all-important power density. By using a compact external power supply, the size and weight of the end equipment are reduced, giving a more convenient and portable solution.
The new AQM series offers three power levels – 200W (AQM200), 250W (AQM250) , and 300W (AQM300) – to address a wide variety of medical applications. All units operate from universal mains input (85 – 264VAC). The AQM250 offers single outputs of 12V, 19V, 24V, and 48V, with the AQM200 and AQM300 additionally offering a 15V output configuration.
AQM power supplies are certified to a wide range of international safety and EMI approvals, including EN/IEC60601-1, EN61000, and EN55032. The units are also compliant with 4th Edition Medical EMC requirements and offer 2 x MOPP protection. With this comprehensive suite of approvals, design time and risk, as well as approval costs, are significantly reduced.
Class I and Class II versions of all the variants are available, allowing use in professional healthcare facilities such as hospitals and remotely in patients’ homes or workplaces.
Based upon wide-bandgap Gallium Nitride (GaN) technology, the low loss AQM units offer efficiencies up to 94% and consume less than 150mW in standby mode, meeting Energy Efficiency Level VI. All devices deliver full output power up to 40°C and can be used with derating up to 60°C.
The AQM200 series measures just 6.56” x 2.13” x 1.3” (166.5 x 54.2 x 33.0mm), and all AQM devices are IP22 sealed with a smooth surface for safe and easy wipe down.
The AQM200, AQM250, and AQM300 series are available from Digi-Key, Distrelec, Farnell, Mouser, RS Components, approved regional distributors, or direct from XP Power and offer a 3-year warranty.
Recommended for you
150W & 200W approved external PSUs for industrial, IT & healthcare applications
External power supplies that are intended for modern medical applications, including safety approvals for home-based hea...
250/450W power supply for healthcare, industrial and ITE applications
Versatile, compact and efficient 250/450W power supply for healthcare, industrial and ITE applications
500W-650W AC-DC power supplies for medical devices including BF applications
New ranges of AC-DC power supplies that provide BF class insulation for healthcare applications where excellent EMC perf...
Tiny, low profile, 150W AC-DC power supply features medical (BF) and ITE approvals
EPL150 series, a range of high density, low profile, open-frame AC-DC power supplies aimed at space-critical, cost-sensi...