Resources

Filter by

High Voltage Electronics - Designing to improve reliability and reduce time to market

The HV team discuss the best way to improve high voltage reliability

Webinars

New Safety Standard for ICT and AV Equipment - IEC 62368-1, EN 62368-1 & UL 62368-1

IEC/EN/UL 62368-1 is the new safety standard with a broad scope that covers ITE, communication technology, audio/video &...

Blog Posts

Ultra compact ECE05-60 series of power converters

ECE series of 5 to 60 Watts power converters ideal for end-product designs where the available board space is at a premi...

Videos

500W peak-power AC-DC supply for industrial & Body Floating rated medical applications

Launch of the CMP250 series of high peak power AC-DC power supply units, primarily targeting healthcare, industrial and...

News

High Voltage - proportional no load variation

Discussing the operation of high voltage proportional converters with varying load conditions.

Application Notes

High Voltage & load current monitors

Describing simple voltage, current monitor circuits & performance data for specific implementations.

Application Notes

EMI Filters Selector Guide

To complement our power supply range, we have introduced a range of XP Power chassis mount & IEC inlet EMI filters.

Literature

Desktop medical & ITE 36-65 Watt power supplies meet energy efficiency requirements

Cost-effective AKM36/AKM45/AKM65 series of desktop AC-DC power supplies rated at 36W, 48W and 65W.

News

MIL-COTS DC-DC, Filter & Surge Protection Selector Guides

XP Power offers a wide range of DC-DC solutions for defense and avionic applications including filters, surge protectors...

Literature

Tiny 500W PSU meets latest medical and IT standards

The new GCU500 series of 500W AC-DC power supplies, with class-leading features, measure just 83.8 x 165.1 x 39.3mm (3.3...

Blog Posts

American Society for Mass Spectrometry Conference (ASMS) 2022

We discuss five of the top takeaways from this year's ASMS conference. Focusing on instrumentation and analytical tools...

Blog Posts

Compact 1W and 2W DC-DC converters target medical applications

The IMM01 1 Watt and the IMM02 2 Watt converters are designed for use in medical applications.

News