Resources

Filter by

EN55032 Replaces EN55022

EN55032 is the new standard for EMC emissions replacing EN55022, the standard for ITE equipment, and two other EMC stand...

Blog Posts

3, 6 & 15 Watt medical DC/DC converters offer 2 x MOPP and patient leakage to 2 µA

The JHL & JHM series of encapsulated, isolated and regulated DC-DC converters for medical applications.

Blog Posts

Encapsulated 80 Watt AC-DC modules in an ultra-compact footprint

ECE80 series of 80W single output AC-DC encapsulated power supply modules with high efficiency and a low no load input p...

News

Removing heat from sealed enclosures

Demand for power supplies that can withstand harsh environmental conditions does not only come from defense applications...

Blog Posts

Miniature 2 Watt DC-DC converters for use in medical applications

IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation b...

News

IEC60601: understanding the changes from 2nd to 3rd edition

Medical Power Supplies Standard Challenges The general standard IEC 60601 is the accepted standard for medical equipm...

Blog Posts

Hi-Pot safety certification - understanding the tests required

Certifying a new product to relevant safety standards is an essential part of any design and development process. But fa...

Blog Posts

IEC60601-1-2 Medical EMC; 4th Edition

Medical electrical equipment – Part 1-2: General requirements for basic safety and essential performance – Collateral St...

Blog Posts

Power Systems for Railway Applications

Rail applications demand that equipment is able to withstand the harsh climatic, mechanical and electrical environments...

Blog Posts

Input Protection

Input protection is implemented in power supplies and DC/DC converters to ensure safe operation. The input fuse fitted w...

Blog Posts

Compact 65 Watt external power supply meets Level VI requirements

Suiting medical & commercial applications, ALM65 series of external single output 65 Watt AC-DC power supplies.

News

Getting heat out of sealed power supply enclosures

In harsh environments where a sealed enclosure is necessary, baseplate cooling is a simple and inexpensive solution to t...

Blog Posts