Resources

Filter by

Compact chassis-mount 350W AC-DC power supplies offer easy integration

Launch of the SMP350 series of rugged AC-DC chassis-mount power supply units that deliver up to 350W of power and target...

News

Plug-top supplies provide 2 MOPP & meet latest Level VI and EU CoC Tier 2 efficiency standards

Additions to ACM series of external plug-top (wall mount) single output AC/DC power supplies.

News

Medical applications: Expanding AC-DC power system design

Pushing the limits of AC-DC power system design to meet the demands of medical applications

Technical Articles

GSP500 series: Low noise, forced-cooled power supplies

Highly efficient GSP500 series power supply which provides 500 Watts forced-cooled or 180 Watts convection-cooled power...

Videos

Power supply applications with output voltages exceeding 60VDC

Most commercially available power supplies have output voltages ranging from 3V3 to 54VDC. However, there are many end...

Blog Posts

Low profile full brick baseplate cooled AC-DC power supplies require no external components

XP Power’s ASB110 series provides a complete baseplate-cooled AC-DC power supply module that requires no external compon...

Blog Posts

nanofleX series: Configurable, digitally controlled AC-DC power supplies

XP Power today announced the nanofleX series of configurable digitally controlled AC-DC power supplies. This modular sup...

Videos

Understanding Isolation Ratings in High Voltage Power Supplies

“My 10 kV power supply has an isolation rating of only 3500V, why is that?” This is a common initial reaction when revi...

Blog Posts

Reliability Terminology - Power Supplies

Failure Rate λ Failure rate is defined as the percentage of units failing per unit time. This varies throughout the...

Blog Posts

Energy efficiency for external power supplies (EPS)

Energy efficiency legislation is now in place across most regions of the world. In the main, the focus of these regulati...

Blog Posts

Green mode LLC half bridge converters

Power supplies marketed under the “Green” label are designed to maximise efficiency across the load range (average activ...

Blog Posts

Baseplate cooled, CCH400-600 series of power supplies

Meet compliance with both industry and military-grade approvals. They operate over a wide temperature range and feature...

Videos