ASB110 Series

Baseplate cooled 110W full-brick AC-DC power supplies with built-in fuse & EMC filter

The ASB110 series is a range of low profile, full brick, baseplate cooled AC-DC power supplies which require no external components.

The series includes a built in EMC filter and AC fuse as well as bulk storage capacitor providing a complete AC-DC power solution ready for installation into end applications.

The ASB110 offers high efficiency to minimise waste heat and heat sinking requirements and operates from -40°C to +85°C on the module baseplate.

 

Features

  • 110W baseplate / conduction cooled
  • Full brick, low profile package
  • Single outputs from 12 to 48VDC
  • Input range 85 to 264VAC
  • Integral EMC filter, fuse & hold up capacitor
  • Class B conducted & radiated emissions
  • High efficiency, up to 91%
  • No load input power <300mW
  • Over current, over voltage and over temperature protection
  • Optional heatsink
  • -40°C to +85°C baseplate operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ASB110PS12 ASB110PS12 110W Single Phase 12V 9.17A Datasheet Stock RFQ
ASB110PS15 ASB110PS15 110W Single Phase 15V 7.33A Datasheet Stock RFQ
ASB110PS24 ASB110PS24 110W Single Phase 24V 4.58A Datasheet Stock RFQ
ASB110PS28 ASB110PS28 110W Single Phase 28V 3.93A Datasheet Stock RFQ
ASB110PS36 ASB110PS36 110W Single Phase 36V 3.06A Datasheet Stock RFQ
ASB110PS48 ASB110PS48 110W Single Phase 48V 2.29A Datasheet Stock RFQ
No resources yet.