Industrial and Defense Power Solutions

Automation Applications


Analysis and Control Systems
Assemebly Automation Equipment
Automatic Test Equipment
Displays
Factory Automation & Robotics
Gaming and Lottery Systems
Illuminated Signs
Instrumentation
Machine Vision Systems
Machinery & Equipment
Material Handling
Measurement Instruments
Motion & Speed Controls
Positioning Instruments
Printing
Security
Temperature Controls

Industrial


Our industrial products are designed to satisfy the legislative and safety requirements that are unique to the industrial sector. XP’s product range covers applications in factory automation, automated test equipment, industrial control, test and measurement, instrumentation, hazardous environments and defense. Our team of technical sales specialists is well versed in the individual needs of your specific sector.


Whether your system demands high peak loads for motors, extended temperature range for outdoor applications, field replaceable fans or the need to operate in hazardous environments, you will find a solution from our broad range of industrial power supplies.


In systems requiring more than one output, start up, shutdown and sequencing of outputs is often desirable. Our modular power supplies are fitted with isolated control signals which allow for remote and independent manipulation of the outputs.


Addressing Your Requirements


No power supply manufacturer is as pro-active as XP Power when it comes to responding to your requirements. Here are a few examples of how XP has responded to customer input:


High Peak Load
Customers who had been buying power supplies that were sized for the peak loads their motors demanded, needed much less continuous power after start up. Our SMQ and SMC series are XP Power’s response to this requirement. Our 300 Watt power supply (SMQ300 series) provides up to 560 Watts of power for short durations.


Extended Temperature Range
Many of our DIN Rail customers needed a power supply that could provide 70 to 75% of its rated power at 70 ºC. Our DNR series of DIN Rail power supplies (from 5 to 480 Watts) not only meets this requirement, but also offers a detachable connector option that dramatically reduces the time to replace a power supply in your system.


Output Sequencing
System startup and shutdown are not always as easy as flipping a switch. Today’s systems need voltages to power up and power down in specific sequences with specified timing. XP Power’s modular series supplies are fitted with isolated control signals which allow for remote and independent manipulation of the outputs.


Power Supply Health
Is the fan spinning at the right speed? Are the critical components running at an acceptable temperature? XP Power’s digital interface allows for remote status of the power supplies condition,helping our customers manage their systems proactively and reducing the potential for downtime.


Smaller Size
Almost every customer asks us about size reduction. XP Power has responded with some of the densest products in the market.



Open-frame / Encapsulated

Low Power 5 - 250 W


ECL and ECE Series
  • 5 - 40 W
  • Low Profile
  • Single & Multi Output
  • PCB, Chassis or Encapsuplated
  • 3 Year Warranty
ECS and ECP Series
  • 20 - 250 W
  • Single & Multi Output
  • <0.5 W Standby Power
  • Class I & II
  • 3 Year Warranty

Mid Power 250 - 1000 W


EMH Series
  • 250 - 350 W
  • Industry Standard 3 x 5" Package
  • IT & Medical (BF) Approvals
  • Analog & PMBus Signals Options
  • 3 Year Warranty
MFA and SHP Series
  • 350 - 1000 W
  • Single Output
  • U-Channel, Fan Cover & Hotswap Formats
  • High Power Density
  • 3 Year Warranty
HCP Series
  • 650 / 1000 W
  • High Efficiency - up to 91%
  • High Power Density
  • Parallel Operation
  • 3 Year Warranty

High Power 1.5 - 3 kW


HPU Series
  • 1500 W
  • Variable Fan Speed Reduces Audible Noise
  • -20 °C to +70 °C Operation
  • Medical Safety Approvals
  • 3 Year Warranty
HDS Series
  • 1500 W
  • High Efficiency & Power Density
  • Programmable Output Voltage
  • Programmable Output Current
  • 3 Year Warranty
HCP Series
  • 1500 - 3000 W
  • High Efficiency - up to 91%
  • High Power Density
  • Parallel Operation
  • 3 Year Warranty

Modular


flexpower Series
  • 400 - 2500 W
  • Configurable for Fast Time to Market
  • Flexible Series & Parallel Capability
  • Extra Power Available at High Line
  • 3 Year Warranty

DIN Rail


DNR Series
  • 5 - 960 W
  • Full Power to 60 °C
  • DC Standby Versions
  • Three Phase AC Input Versions
  • 3 Year Warranty

External


AHM Series
  • 85 - 250 W
  • Energy Efficiency Level V
  • <0.5 W Standby Power
  • IPX1 Smooth Case Design
  • 3 Year Warranty

Enclosed Industrial


VCS Series
  • 50 - 100 W
  • -25 °C to +70°C Convection-cooled
  • <0.5 W Standby Power
  • Low Cost
  • 3 Year Warranty
LCL Series
  • 150 - 500 W
  • High Efficiency
  • Outputs from 12 V to 48 V
  • Low Cost
  • 3 Year Warranty

DC Standby


BCS Series
  • 75 - 155 W
  • Battery Charging Output
  • Optional 5 V, 3 A Supply
  • Low Battery Disconnect
  • 3 Year Warranty
Download the latest Defense & Avionics Brochure

MIL COT Power Solutions


EMC Compliance


XP Power offers a wide range of MIL-COTS AC/DC and DC/DC products that enable a designer to easily meet key industry standards such as MIL-STD461E/F, 1275A-D,704A-F & 810F, DEF STAN 59-41 & 61-5 and DO160


All products are commercial off the shelf (COTS) items and available from stock or on short leadtimes.


Click here to view our MIL COTS DC/DC Selector Guide .

DC-DC PCB Mount


MTC Series
  • 5 - 150 W
  • 10-40 VDC Input Range
  • Designed for Vetronic & Avionic Use
  • -55 °C to +100 °C Operation
  • 3 Year Warranty

DC-DC Filter & Surge Protection


MTF Series
  • 50 W
  • Filter Module
  • 10-50 VDC Input Voltage
  • -55 ºC to +105 ºC Operating Range
  • 3 Year Warranty
MTH Series
  • 100 W
  • Holdup Module
  • Wide 10-50 VDC Input Range
  • Active Surge Protection
  • 3 Year Warranty
DSF and FSO Series
  • 100 - 500 W
  • Filter & Surge Protection
  • Up to 28 A Output Current
  • MIL-STD & DEF-STAN Approvals
  • 3 Year Warranty

Configurable DC-DC


MCC Series
  • 400 / 600 W
  • 28 V MIL-STD 1275A-D input
  • -40 °C to +90 °C Operating Range
  • 1-4 Factory Configurable Outputs
  • 3 Year Warranty

Baseplate-cooled


BCC Series
  • 200 / 400 W
  • Wide Operating Temperature Range
  • Parallel Operation
  • Active PFC
  • 3 Year Warranty

AC-DC External


MCM Series
  • 60 / 65 W
  • Compact Size - High Power Density
  • Rugged Construction
  • Wide Operating Temperature
  • 3 Year Warranty

DC-AC Inverter


CI,I,IT, IV & SS Series
  • 200 VA to 12 kVA
  • DC Inputs 10-400 V
  • Sinusoidal Output 12-480 V
  • Static Switches
  • 3 Year Warranty

COTS: A definition, advantages and disadvantages


Commercial off-the-shelf (COTS) is a term for components which are manufactured commercially, readily available, and are non-development items. This term is most often used in military systems. COTS systems are in contrast to systems that are produced entirely and uniquely for the specific application and therefore offer potentially large cost and time savings.


Most COTS items are not produced for the defense market. This means they either need to be modified or the user must accept some level of commercial or technical risk such as obsolescence, process changes, environmental, electrical performance or EMI issues when designing them into a system. Also, due to the relatively small volumes used in the defense industry, compared with industrial, consumer or telecoms markets, companies are finding it increasingly difficult to obtain the level of technical support they demand for high reliability programs.


XP Power provides COTS products designed specifically for the defense and avionics market. Our systems and people are geared to support these markets.


XP Power also has a wide range of standard power products sold to medical, industrial and telecoms customers many of these products can be used or adapted for defense and avionic applications.


Considerations in deploying COTS components in high reliability application

Reliability
Long service life
Input voltage
Electromagnetic compatibility
Environmental factors
Stringent space and weight requirements
Industry knowledge and support available from manufacturer

 


Medical Power Supplies Technology Industrial and Defense
Engineered Solutions