Press Releases


30 W DC-DC converter complies with railway transient and EMC standards

XP Power today announced the RDC30 series of highly efficient metal cased and isolated 30 W DC-DC converters designed specifically for railway applications. Accommodating a wide input range based around the popular railway input voltages of either 72 (36-140) VDC or 110 (55-176) VDC, the converters are available with single, dual or triple outputs and conform to the railway industry transient standards EN50155, NF F 01-510 and RIA12. The single output models provide the standard regulated output voltage of 3.3, 5, 12 or 15 VDC, and duals provide +/- 5, +/- 12 or +/- 15 VDC. Triple output models provide a 3.3 VDC output with either +/- 12 or +/- 15 VDC outputs, or a 5 VDC output with either +/- 12 or +/- 15 VDC outputs.

These convection-cooled converters have an efficiency rating of up to 91%, and deliver a power density of 37.5 Watts per cubic inch from their compact package that measures 25.4 x 50.8 x 10.16 mm (1 x 2 x 0.4 inches). When convection cooled the operating temperature range is from - 40 degrees C to + 75 degrees C. An optional heatsink extends this up to + 80 degrees C. Maximum case temperature is + 105 degrees C. 1500 VAC Basic isolation between input and output, and 1600 VDC between input/output and the metal case is provided across the range.

The RDC30 series complies with the internationally recognized EMC standard EN50121-3-2 as required for railway applications and rolling stock apparatus.
A remote On/Off function gives external control of the output while a trim input provides the capability to adjust the output voltage +/- 10% of the nominal output voltage.

In addition to the 30 Watt RDC30 series, XP Power's DC-DC converter line-up for railway applications includes the RDQ100/150 series of 100 Watt and 150 Watt base plate cooled converters.

The RDC30 is available from Farnell, element14, approved regional distributors, or direct from XP Power and come with a 3 year warranty.

Technical Data - RDC30

Medical Power Supplies Technology Industrial and Defense
Engineered Solutions