Press Releases


VEH

XP Power launch low cost ''green'' external power supplies aimed at high volume applications


XP Power announced today the launch of the VEH series of low cost ''green'' single output external AC-DC power supplies. Extending XP Power's V-Brand product range aimed at high volume cost sensitive applications, the series consists of 5 power levels providing 20, 40, 60, 90 or 120 Watt output, and catering for the popular nominal output voltages from +12 to +48 VDC.

The VEH series are Energy Efficiency Level V rated and are highly efficient, up to 89%. They meet the stringent requirements of global energy efficiency standards such as EISA2007, CEC2008 and the European ErP Directive for a no-load power consumption of less than 0.5 W. In addition, the VEH20, VEH40 and VEH120 units achieve a no-load consumption of less than 0.3 W. The VEH20, VEH40 and VEH60 are also approved as a Limited Power Source (LPS).

All models meet the internationally recognized safety approval standards for IT and commercial equipment IEC/UL/EN/CSA 60950-1. The VEH60 series is also approved with China Compulsory Certification (CCC). All ranges meet EN55022 Class B limits for both conducted and radiated emissions.

Class I construction is standard on all models, and Class II construction is available on the 20 W model along with an IEC320-C8 input connector.

The VEH20 and VEH60 are also available with an optional IEC320-C6 input connector.

In addition to this low cost series of external power supplies, XP Power manufactures and sells the largest range of external / desktop power supplies in the industry. Six additional unique series with output power ratings from 8 to 250 Watts are available for all types of applications including those requiring medical safety approvals.

To help designers keep up to date with the changing energy efficiency legislation, XP Power provides a number of useful resources and information on their web site. This can be found here

In addition, XP Power applications and support staff can assist customers in understanding the various ''green'' initiatives. To make contact with your local XP Power office or representative use the list of locations provided here

The VEH series is available from Farnell, Newark & element14 or direct from XP Power.


VEH20-40 - Technical Data


VEH60 - Technical Data


VEH90 - Technical Data



Medical Power Supplies Technology Industrial and Defense
Engineered Solutions