Miniature PCB Mount 5 W AC-DC power supply meets international medical safety standards

Posted on 26 Jul 2017
The EME05 series of ultra-compact, single output, 5 Watt AC-DC power supplies are believed to be one of the smallest 5 Watt AC-DC supplies, with full international medical safety approvals, on the market. It is available, as standard, in either an encapsulated or open frame mechanical format and measures just 35.6 x 23.7 x 17.6 mm in its open frame format, requiring the minimum of space in the end application.

Industry leading 95% efficient 225 Watt AC-DC supply in a 2" x 4" package

Posted on 11 May 2017
The EPL225 series of high efficiency, open frame, AC-DC power supplies are approved for industrial, IT and medical applications. The series comprises seven single-output models that offer a range of standard output voltages from +12 VDC to +48 VDC. A secondary 12 VDC / 0.5 A fan output is provided across the range.
0 1091 45 -1 Blog