XP Power

Search results for ‘CCR’

Found:5 series39 models

  • CCR750

    750W

    • 750W fan & conduction cooled

    • 600W conduction cooled, 260W convection cooled

    • 154.8 x 83.5mm (6.1" x 3.3") footprint, 25.4mm profile

    • Single outputs 12V to 54VDC

    • Input range 85 to 264VAC

    • Medical (BF) and ITE approvals

    • Low patient leakage <90μA

    • Low earth leakage <300μA

    • High efficiency, up to 94%

    • Less than 0.5W no load input power

    • Class B conducted & radiated emissions

    • -40°C to +80°C operation

    • 3 year warranty

    More info about CCR750
  • CCR550

    550W

    • 550W fan cooled 450W conduction cooled

    • 230W convection cooled

    • 129.4 x 83.5mm (5.1" x 3.3") footprint, 25.4mm profile

    • Single outputs 12V to 54VDC

    • Input range 80 to 264VAC

    • Medical (BF) and ITE approvals

    • Low patient leakage <75μA

    • Low earth leakage <300μA

    • High efficiency, up to 94%

    • Less than 0.5W no load input power

    • -40°C to +80°C operation

    • 3 year warranty

    More info about CCR550
  • CCR420

    420W

    • 420W fan cooled 350W conduction cooled

    • 225W convection cooled

    • 129.4 x 83.5mm (5.1" x 3.3") footprint, 25.4mm profile

    • Single outputs12 to 54VDC

    • Input range 80 to 264VAC

    • Medical (BF) and ITE approvals

    • Low patient leakage <75μA

    • Low earth leakage <300μA

    • High efficiency, up to 94%

    • Less than 0.5W no load input power

    • -40°C to +80°C operation

    • 3 year warranty

    More info about CCR420
  • CCR200

    200W

    • 200W fan cooled 170W conduction cooled

    • 110W convection cooled

    • 78.6 x 57.9mm (3.1" x 2.3") footprint, 25.4mm profile

    • Single outputs from 12 to 54VDC

    • Input range 85 to 264VAC

    • Medical (BF) and ITE approvals

    • Low patient leakage <75μA

    • Low earth leakage <300μA

    • High efficiency, up to 94%

    • Less than 0.32W no load input power

    • -40°C to +80°C operation

    • 3 year warranty

    More info about CCR200
  • CCR300

    300W

    • 300W fan cooled 250W conduction cooled

    • 160W convection cooled

    • 104.0 x 57.9mm (4.1" x 2.3") footprint, 25.4mm profile

    • Single outputs 12 to 54VDC

    • Input range 85 to 264VAC

    • Medical (BF) and ITE approvals

    • Low patient leakage <75μA

    • Low earth leakage <300μA

    • High efficiency, up to 94%

    • Less than 0.3W no load input power

    • -40°C to +80°C operation

    • 3 year warranty

    More info about CCR300