ITW Series

DC-DC Converters

ITW Series

  • 2:1 Input Range
  • Operating Temperature 40 °C to +105 °C
  • Single & Dual Outputs
  • 1500 VDC Isolation
  • Fully Regulated Output
  • No Minimum Load Required
  • 3 Year Warranty
Contact us
Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITW ITW0505SA 1 W 4.5 to 9 VDC 5V 0.2A
ITW ITW0512SA 1 W 4.5 to 9 VDC 12V 0.083A
ITW ITW0515SA 1 W 4.5 to 9 VDC 15V 0.067A
ITW ITW0524SA 1 W 4.5 to 9 VDC 24V 0.042A
ITW ITW0512S 1 W 4.5 to 9 VDC 12V, -12V 0.042A, -0.042A
ITW ITW0515S 1 W 4.5 to 9 VDC 15V, -15V 0.033A, -0.033A
ITW ITW1205SA 1 W 9 to 18 VDC 5V 0.2A
ITW ITW1212SA 1 W 9 to 18 VDC 12V 0.083A
ITW ITW1215SA 1 W 9 to 18 VDC 15V 0.067A
ITW ITW1224SA 1 W 9 to 18 VDC 24V 0.042A
ITW ITW1212S 1 W 9 to 18 VDC 12V, -12V 0.042A, -0.042A
ITW ITW1215S 1 W 9 to 18 VDC 15V, -15V 0.033A, -0.033A
ITW ITW2405SA 1 W 18 to 36 VDC 5V 0.2A
ITW ITW2412SA 1 W 18 to 36 VDC 12V 0.083A
ITW ITW2415SA 1 W 18 to 36 VDC 15V 0.067A
ITW ITW2424SA 1 W 18 to 36 VDC 24V 0.042A
ITW ITW2412S 1 W 18 to 36 VDC 12V, -12V 0.042A, -0.042A
ITW ITW2415S 1 W 18 to 36 VDC 15V, -15V 0.033A, -0.033A
ITW ITW4805SA 1 W 36 to 75 VDC 5V 0.2A
ITW ITW4812SA 1 W 36 to 75 VDC 12V 0.083A
ITW ITW4815SA 1 W 36 to 75 VDC 15V 0.067A
ITW ITW4824SA 1 W 36 to 75 VDC 24V 0.042A
ITW ITW4812S 1 W 36 to 75 VDC 12V, -12V 0.042A, -0.042A
ITW ITW4815S 1 W 36 to 75 VDC 15V, -15V 0.033A, -0.033A

Specifications


Dimensions

ITW: 0.67 x 0.43 x 0.30 in (17.0 x 11.0 x 7.6 mm)

Input Voltage

4.5-9 VDC 9.0-18.0 VDC 18.0-36.0 VDC 36.0-75.0 VDC

Efficiency

76-81%

Operating Temperature

-40 °C to +105 °C Derate from 100% load at +85 °C to no load at +105 °C

Isolation

1500 VDC

US Safety Approvals

UL60950-1, UL62368-1

Resources


No resourcess yet.